الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
For venetian blinds
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
For roller blinds
-
Material
-
Rated current
-
For awnings
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
App control via Bluetooth
-
Dimming phase cut-on
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Dimming phase cut-off
-
Mounting method
-
Mounting method
-
Mounting method
-
Serial dimmer
-
With electrical locking
-
With mounting plate
-
With mechanical locking
-
Number of rockers
-
Mechanical controllable
-
Substation input
-
Electronic controllable
-
Light value memory
-
Device width
-
Device width
-
Applicable with button
-
Device width
-
Device height
-
Type of fastening
-
Applicable with movement sensor
-
Type of fastening
-
Device height
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Number of poles
-
Applicable with transmission button
-
Applicable with infrared button
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Wiring system
-
Switching current for fluorescent lamps
-
Number of buttons
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack2)
-
Illumination
LEGRAND
REF. 079127L
2-ways switch 10AX for ventilation mat black
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4037N
Living Now - Double pushbutton interlocked 2 NO, 10A, 1 module buttons, not lightable
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618096
Eloe - 1 gang fan control - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617683
Belanko S - fan controller 5 speeds 100W White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 077027L
2-way ventilation control 10AX 2 modules white
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4027
Living Now - dual key changeover switch 1-0-2 10A, 1 module
You can only compare 4 products, you must remove 1 to add this one