الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Construction type
-
Input voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Primary frequency
-
Spare part
-
Number of phases primary
-
Output voltage
-
Secondary frequency
-
Output effective power
-
Output apparent power
-
Number of phases secondary
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Auto shut down function
-
Input connection
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
SNMP
-
Weight
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Sound level
-
Terminal marking indication
-
Type of load
-
Halogen free
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
LEGRAND
Keor COMPACT
REF. 311106
Keor compact dry contact card
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Keor Compact
REF. 311086
Keor Compact battery temperature probe
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Keor Compact
REF. 311098
Keor Compact parallel kit
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Keor COMPACT
REF. 311099
Keor Compact RS-485 MODBUS Card
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 310931
Network interface snmp cs 141b sk card slot
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Keor
REF. 310330
Legrand Keor PDU 800VA - French Input - 8 French Sockets (backup + surge protected), USB
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Keor
REF. 310331
Legrand Keor PDU 800VA - German/Italian Input - 8 IEC Sockets (backup + surge protected), USB
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Keor
REF. 310332
Legrand Keor PDU 800VA - German/Italian Input - 8 German/Italian Sockets (backup + surge protected), USB
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Keor
REF. 310333
Legrand Keor PDU 800VA - British Input - 8 IEC Sockets (backup + surge protected), USB
You can only compare 4 products, you must remove 1 to add this one