-
Cover model
-
Type of accessory/spare part
-
Inlying hinge
-
Nominal diameter
-
Type of handle
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Suitable for cable gland
-
Type of covering
-
Outlying hinge
-
Toggle
-
Material
-
Spare part
-
Material
-
Housing material
-
Material
-
Max. opening angle
-
Suitable for enclosure building width
-
Padlock locking
-
Material
-
Suitable for enclosure building width
-
Number of cables
-
Material quality
-
Suitable for enclosure building height
-
Hinge adjustable
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Transparent cover/door
-
Sealing range
-
Type of closure
-
Perforated
-
For wall thickness
-
With lock
-
For wall thickness
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Total length
-
Width in number of modular spacings
-
Mounting method
-
Signal passing door
-
Width in number of modular spacings
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Width in number of modular spacings
-
With mounting plate
-
Cable entry
-
Shrink technique
-
Inner depth
-
With strain relief
-
Angle model
-
Bore diameter
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Earthing terminal block
-
Neutral terminal block
-
Surface finishing
-
DIN-rail
-
Gastight
-
Watertight
-
Extension possible
-
Number of height units
-
Built-in width
-
Built-in height
-
Built-in height
-
EMC-version
-
Fire resistant
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Label space/information surface
-
Fitted with rainproof plate protection
Plain faceplate - for PLEXO³ cabinets - for 12 module cabinets
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Hinges (2) - for PLEXO³ cabinets
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Sealing kit - for PLEXO³ cabinets
Key lock - N° 850 - for 2 and 3 rows distribution PLEXO³ cabinets
Multifunction sleeve - vertical - for 2 rows cabinets
Multifunction sleeve - vertical - for 3 rows cabinets
Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet
Supports for terminal block-For 1 and 2 rows cabinets, 12 and 18 modules per row
Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row
Joining kit - for PLEXO³ cabinets
Wall mounting lugs (4) - for PLEXO³ cabinets
Perforated faceplate - for PLEXO³ cabinets - for 12 module cabinets - H. 150 mm