-
Construction size
-
Construction size
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TT
-
System configuration other
-
Nominal voltage AC
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Category type 2
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 51/53
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 35 kA/pole
Plug-in replacement modules for SPD - T2 - 20 kA/pole
Plug-in replacement modules for SPD - T2 - 20 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T2 - 40 kA/pole
Plug-in replacement modules for SPD - T2 - 40 kA/pole - N-PE modules
Plug-in replacement modules for T2/40 kA surge arresters (440 V)
Plug-in replacement module for Surge protective device - T1+T2 - 8 kA/pole
Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole