الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Number of units
-
Number of units
-
Assembly arrangement
-
Assembly arrangement
-
Mounting direction
-
Transparent
-
Material
-
Suitable for modular domestic switching devices
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Material quality
-
Shape
-
Shape
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Surface protection
-
With mounting grid
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
With cover frame
-
Flush-mounted installation
-
Surface finishing
-
With duct entry
-
RAL-number (similar)
-
With cable entry
-
With screw gland entry
-
Number of modules (module system)
-
With screw gland entry
-
With hinged lid
-
Shock resistant
-
Shock resistant
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Cable support
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
LEGRAND
Soliroc™
REF. 077890
Soliroc™ - Surface mounting box - 1 gang - 110 x 110 x 45 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069606L
Plexo™ - 1 gang flush mounting support frame - Anthracite
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069607L
Plexo™ - 2 gang horizontal and vertical flush mounting support frame - Anthracite
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069601L
Plexo™ - 1 gang box - 2 membrane glangs 1 entry - Anthracite
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069602L
Plexo™ - 2 gang box horizontal and vertical - Anthracite
You can only compare 4 products, you must remove 1 to add this one