الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Bus system KNX
-
Type of accessory/spare part
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
Material
-
Bus system radio frequent
-
Material quality
-
Bus system LON
-
Bus system Powernet
-
Other bus systems
-
Model
-
Surface protection
-
Mounting method
-
With bus connection
-
Suitable for safety functions
-
Supporting protocol for CAN
-
Supporting protocol for MODBUS
-
Supporting protocol for TCP/IP
-
Supporting protocol for INTERBUS
-
Supporting protocol for ASI
-
Supporting protocol for KNX
-
Rail mounting possible
-
Supporting protocol for Data-Highway
-
Supply voltage AC 50 Hz
-
Supporting protocol for DeviceNet
-
Supporting protocol for SUCONET
-
Supporting protocol for LON
-
Supply voltage DC
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
With potential separation
-
IO link master
-
System accessory
-
Supporting protocol for PROFIBUS
-
Appendant operation agent (Ex ia)
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Fieldbus connection over separate bus coupler possible
-
Front built-in possible
-
Rack-assembly possible
-
Wall mounting/direct mounting
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
LEGRAND
Green up
REF. 059059
RFID reader for Green'up Premium charging stations with IP communication kit Cat.No 059056 - supplied with 1 badge
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Green up
REF. 059052
Base for mounting the Green'up Premium plastic charging stations for electric cars on the ground
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Green up
REF. 059053
Kit for the wall mounting of Green'up Premium metal charging stations for electric cars
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Green up
REF. 059054
Base for mounting the Green'up Premium plastic charging stations for electric cars on the ground
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Green up
REF. 059056
IP communication kit for connecting Green'up Premium charging station to the installation's IP network
You can only compare 4 products, you must remove 1 to add this one