-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
Housing material
-
CEE socket outlet 63 A
-
CEE socket outlet 63 A
-
CEE socket outlet 63 A
-
Housing material
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
CEE socket outlet 125 A
-
CEE socket outlet 125 A
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
CEE socket outlet 125 A
-
Protection
-
Earth leakage switch
-
Military model
-
Power supply/connection possibility
-
Diameter cable entry
-
Diameter cable entry
-
Diameter cable entry
-
Type of mains connection
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
Surface mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
Surface mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
Surface mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
Surface mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
Surface mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
Surface mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
Surface mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E
Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+E
Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E
Surface mounting socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E
Surface mounting socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E
Surface mounting socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E
Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E