-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Busbar thickness
-
Suitable for number of poles
-
Number of contacts as change-over contact
-
Function
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Busbar width
-
Busbar width
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Suitable for
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Material
-
Voltage type for actuating
-
Voltage type for actuating
-
Voltage type for actuating
-
Perforated
-
Max. conductor cross section
-
Max. conductor cross section
-
Type of electric connection
-
With extension shaft
-
With extension shaft
-
Max. rated operation current Ie
-
Suitable for power circuit breaker
-
Suitable for emergency stop
-
Suitable for emergency stop
-
Suitable for round conductor connection
-
Surface protection
-
Suitable for switch disconnector
-
Suitable for sector conductor connection
-
Mounting method
-
Delayed
-
Suitable for strip conductor connection
-
Suitable for off-load switch
-
Suitable for motor safety switch
-
Suitable for overload relay
-
Number of poles
-
Contact safe
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Colour
-
Colour
-
Halogen free
-
Connection type
SPX3V HIGH TERMINAL COVER
Rail fixing plate - for DPX-IS 250
Cage terminals (4) - for DPX 250 ER - rigid cable 185 mm² / 150 mm² flexible
Shunt release 24V for DPX-IS isolating switch
Shunt release 48V for DPX-IS isolating switch
Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 110 V~/=
Shunt releases for DPX-IS isolating switch
Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 400 V~/=
Changeover switch - for DPX/DPX-I/DPX-IS - 3 A - 240 V~
Rotary handle - vari-depth for DPX-IS 1600 - standard
Rotary handle - vari-depth for DPX-IS 1600 - for emergency use
Vari-depth handle for DPX-IS 250 isolating switch
Vari-depth handle for emergency use for DPX-IS 250 isolating switch
Direct rotary handle for DPX-IS 250 isolating switch - front and right-hand side mounting
Direct rotary handle for DPX-IS 250 isolating switch - left-hand side mounting
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 24 V~
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 48 V=
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 230 V~
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 400 V~
Undervoltage release - for DPX 125/160 and DPX-IS
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 24 V~
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 48 V=
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I 230 V~
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I 400 V~