-
Type of accessory/spare part
-
Pillar shape
-
Cover width
-
Cover width
-
Type of accessory/spare part
-
Suitable for wall duct width
-
Cover width
-
Number of units
-
Pillar shape
-
Cover width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Number of units
-
Number of units
-
Suitable for depth of wall duct
-
Transparent
-
Mounting direction
-
Accessory
-
Adjustable
-
Height
-
Suitable for duct depth
-
Material
-
Material
-
Suitable for
-
Spare part
-
Housing material
-
Material
-
Number of units horizontal
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of covers
-
Mounting method cover
-
Material quality
-
Mounting method cover
-
Material quality
-
Number of covers
-
Housing material quality
-
Number of covers
-
Number of units vertical
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Shape
-
Cover width 1
-
Height levelling
-
Covers supplied with the product
-
Cover width 1
-
Cover width 1
-
Height levelling
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Angle
-
Cover width 2
-
Column height
-
Length
-
Column height
-
Cover width 2
-
Cover width 2
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Angle
-
Angle
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Column height
-
Surface protection
-
Symmetric
-
Model
-
Cover width 3
-
Model
-
Model
-
Model
-
Direction
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Column depth
-
Number of partitions
-
Text field
-
Number of partitions
-
Column width
-
Bottom perforation
-
Suitable for floor mounting
-
Adjustable
-
Bottom perforation
-
Suitable for subfloor installation duct box
-
Adjustable
-
Suitable for floor mounting
-
Number of usable covers
-
Construction type rectangular
-
Suitable for wall duct
-
Prewired
-
Colour top cover
-
Suitable for built-in installation
-
Colour top cover
-
Cable entry
-
Useful cross section
-
Useful cross section
-
Cable entry
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Cover depth
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Place variable
-
Place variable
-
Flush-mounted installation
-
Joint cover
-
With cable fixing clip
-
Through-going profile
-
Cover surface
-
Construction rear wall (inner side)
-
Surface finishing
-
Cover surface
-
Through-going profile
-
Material installation column
-
Material installation column
-
With duct connector
-
Material quality installation column
-
RAL-number (similar)
-
With duct connector
-
RAL-number (similar)
-
Material quality installation column
-
Material installation column halogen free
-
Surface protection column
-
With hinged lid
-
Surface protection column
-
Colour column
-
Colour column
-
Colour column
-
RAL-number column
-
Material cover
-
Material quality cover
-
Material cover halogen free
-
Material cover halogen free
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
Internal angle for Snap-on DLP-S trunking 85x50mm
Shelf for snap-on column CV45
White table for 1 or 2 compartments mini-columns
Set of wheels with cable-holder
Metal separation partition, length 1,1m, width 46mm
Cable output for Ovaline column
Ovaline junction 90°
Ovaline fixing bracket
Finishing kit for telescopic pole for 1 or 2 compartments columns
Finishing kit for telescopic pole for 1 or 2 compartments columns
Finishing kit for telescopic pole for 1 or 2 compartments columns
90 degrees adaptor for mounting Arteor and Mosaic wiring accessories
Internal angle for Universal DLP-S trunking 100x50mm
Flat angle for Universal DLP-S trunking 100x50mm
External angle for Universal DLP-S trunking 100x50mm
End-cap for Snap-on DLP-S trunking 85x50mm
End-cap for Snap-on DLP-S trunking 100x50mm
End-cap for Snap-on DLP-S trunking 130x50mm
Separation partition for Snap-on or Universal DLP-S trunking
Fixing clip for snap-on aluminium trunking. White
Cover joint 75mm
Body joint for Snap-on DLP-S trunking 85x50mm
Body joint for Snap-on DLP-S trunking 100x50mm
Body joint for Snap-on DLP-S trunking 130x50mm