الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Pillar shape
-
Cover width
-
Cover width
-
Pillar shape
-
Pillar shape
-
Height levelling
-
Column height
-
Column height
-
Model
-
Model
-
Number of partitions
-
Number of partitions
-
Number of partitions
-
Suitable for floor mounting
-
Adjustable
-
Adjustable
-
Number of usable covers
-
Number of usable covers
-
Number of usable covers
-
Prewired
-
Colour top cover
-
Colour top cover
-
Colour top cover
-
Cable entry
-
Cable entry
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Place variable
-
Through-going profile
-
Cover surface
-
Cover surface
-
Cover surface
-
Material installation column
-
Material quality installation column
-
Material installation column halogen free
-
Surface protection column
-
Surface protection column
-
Colour column
-
Colour column
-
Colour column
-
RAL-number column
-
RAL-number column
-
Material cover
-
Material cover
-
Material quality cover
-
Material quality cover
-
Material cover halogen free
-
Material cover halogen free
-
Suitable for ceiling mounting
-
RAL-number cover
-
RAL-number cover
-
RAL-number cover
LEGRAND
REF. 653040
4 compartments snap-on mini-column. White finish. 0,30m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 653041
4 compartments snap-on mini-column. Aluminium finish. 0,30m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 653042
4 compartments snap-on mini-column. Black finish. 0,30m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 653043
4 compartments snap-on mini-column. White finish. 0,68m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 653044
4 compartments snap-on mini-column. Aluminium finish. 0,68m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 653045
4 compartments snap-on mini-column. Black finish. 0,68m
You can only compare 4 products, you must remove 1 to add this one