-
Cover width
-
Pillar shape
-
Cover width
-
Pillar shape
-
Pillar shape
-
Height levelling
-
Height levelling
-
Height levelling
-
Column height
-
Column height
-
Column height
-
Column height
-
Column height
-
Model
-
Model
-
Number of partitions
-
Number of partitions
-
Number of partitions
-
Suitable for floor mounting
-
Adjustable
-
Suitable for floor mounting
-
Adjustable
-
Number of usable covers
-
Number of usable covers
-
Number of usable covers
-
Prewired
-
Colour top cover
-
Colour top cover
-
Colour top cover
-
Prewired
-
Cable entry
-
Cable entry
-
Useful cross section
-
Useful cross section
-
Cable entry
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Place variable
-
Place variable
-
Through-going profile
-
Cover surface
-
Cover surface
-
Cover surface
-
Through-going profile
-
Material installation column
-
Material quality installation column
-
Material installation column halogen free
-
Surface protection column
-
Surface protection column
-
Colour column
-
Colour column
-
Colour column
-
RAL-number column
-
RAL-number column
-
Material cover
-
Material cover
-
Material quality cover
-
Material quality cover
-
Material cover halogen free
-
Material cover halogen free
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
RAL-number cover
-
RAL-number cover
-
RAL-number cover
1 compartment, 2 sides snap-on column. Aluminium body, PVC cover. 3,90m to 5,10m. Aluminium finish
1 compartment, 2 sides snap-on column. Aluminium body, PVC cover. 3,90m to 5,10m. Black finish
2 compartments movable snap-on column. Aluminium body and PVC cover. 2m. White finish
2 compartments movable snap-on column. Aluminium body and PVC cover. 2m. White finish
2 compartments movable snap-on column. Aluminium body and PVC cover. 2m. White finish
Movable mini column : Roll and plug column. Direct Clipping. Aluminium body. 0,75m
2 compartments snap-on column. PVC body and cover. 2,7m to 3,9m. White finish
2 compartments snap-on column. PVC body and cover. 2,7m to 3,9m. Aluminium finish
2 compartments snap-on column. PVC body and cover. 2,7m to 3,9m. Black finish
2 compartments snap-on column. Aluminium body, PVC cover. 3,9m to 5,1m. White finish