-
Nominal diameter
-
Nominal diameter
-
Transparent
-
Bundle diameter
-
Bundle diameter
-
Material
-
Material
-
Material
-
Material quality
-
Wall thickness
-
Flexible
-
Length
-
Distance of slots
-
Slit width
-
Model
-
Type of side wall
-
UV resistant
-
Self-extinguishing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Filament width
-
With cover
-
Operating temperature
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Halogen free
Cable ducting (base + cover) Transcab - 40x100 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 60x40 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 60x60 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 60x80 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 60x100 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 80x40 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 80x60 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 80x80 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 80x100 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 100x40 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 100x60 mm - grey RAL 7030
Spiral sleeving - for Transcab cable ducting - 12 mm
Spiral sleeving - for Transcab cable ducting - 22 mm
Cable ducting (base + cover) Transcab - 100x80 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 100x100 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 150x100 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 120x60 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 120x80 mm - grey RAL 7030
Halogen free blue cable duct 25x25
Halogen free blue cable duct 25x40
Halogen free blue cable duct 25x60
Halogen free blue cable duct 40x40
Halogen free blue cable duct 40x60
Halogen free blue cable duct 40x80