الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Cover width
-
Type of accessory/spare part
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Transparent
-
Mounting direction
-
Imprint/indication
-
Nominal current
-
Type of connector
-
Mounting direction
-
Suitable for depth of wall duct
-
Accessory
-
Material
-
Protective contact
-
Number of units horizontal
-
Lockable
-
Duct installation
-
Number of units horizontal
-
Suitable for
-
Spare part
-
Number of units horizontal
-
Material quality
-
Material quality
-
Number of units vertical
-
Floor box/subfloor mounted
-
With dust cover
-
Material quality
-
With dust cover
-
Category
-
Category
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Shape
-
Outlet direction
-
Outlet direction
-
Surface protection
-
Model
-
Surface mounting
-
Model
-
Surface protection
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for subfloor installation duct box
-
Number of ports USB-C
-
Suitable for wall duct
-
Suitable for built-in installation
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Type of fastening
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Flush-mounted installation
-
With complemantary luminous signal
-
Flush-mounted installation
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Separate strain relief
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
LEGRAND
DLP
REF. 010952
Mosaic support 2 modules for 65mm cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DLP
REF. 010954
Mosaic support 4 modules for 65mm cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DLP
REF. 010956
Mosaic support 6 modules for 65mm cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DLP
REF. 010958
Mosaic support 8 modules for 65mm cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DLP
REF. 010992
Mosaic support 2 modules for 85mm cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DLP
REF. 010994
Mosaic support 4 modules for 85mm cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DLP
REF. 010996
Mosaic support 6 modules for 85mm cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DLP
REF. 010998
Mosaic support 8 modules for 85mm cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DLP
REF. 010993
Mosaic support 3 modules for 85mm cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 077100L
Mosaic™ - stikkontakt-link til samling i kanal 2pol M-jord 13A
You can only compare 4 products, you must remove 1 to add this one