-
Construction type
-
Construction type
-
Input voltage
-
Type of accessory/spare part
-
Input voltage
-
Input voltage
-
Input voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Primary frequency
-
Accessory
-
Primary frequency
-
Primary frequency
-
Primary frequency
-
Number of phases primary
-
Spare part
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Secondary frequency
-
Output voltage
-
Output voltage
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
Number of phases secondary
-
With communication interface RS-232
-
With communication interface RS-232
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
Suitable for network-management
-
USV- technology
-
USV- technology
-
USV- technology
-
Modular
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Output power factor
-
Output power factor
-
Output power factor
-
Output power factor
-
Potential free switch contact
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Auto shut down function
-
Auto shut down function
-
Input connection
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
Number of output connections fixed connection
-
SNMP
-
SNMP
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Sound level
-
Sound level
-
Sound level
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Halogen free
-
Halogen free
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack2)
-
Pack2 Location
-
Regulation Type (Pack2)
Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery / 3Ph In - 1Ph Out)
Legrand Keor Multiplug UPS 600VA - 6 German Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor Multiplug UPS 800VA - 6 German Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor Multiplug UPS 600VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor Multiplug UPS 800VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor SP UPS 600VA - 4 IEC Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 600VA - 1 IEC + 1 GR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 600VA - 1 IEC + 1 FR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 800VA - 4 IEC Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 800VA - 1 IEC + 1 GR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 800VA - 1 IEC + 1 FR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 1000VA - 6 IEC Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 1000VA - 2 IEC + 2 GR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 1000VA - 2 IEC + 2 FR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 1500VA - 6 IEC Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 1500VA - 2 IEC + 2 GR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 1500VA - 2 IEC + 2 FR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 2000VA - 6 IEC Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 2000VA - 2 IEC + 2 GR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 2000VA - 2 IEC + 2 FR Sockets (backup + surge protected), AVR
Legrand Keor PDU 800VA - French Input - 8 French Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - German/Italian Input - 8 IEC Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - German/Italian Input - 8 German/Italian Sockets (backup + surge protected), USB