الفلتر
مسح الكل
Technical characteristics
-
Mounting level
-
Mounting level
-
Rated current In
-
Suitable for number of couplings/adapters
-
Number of fans
-
Number of fans
-
Suitable for enclosure building depth
-
Version as glazed door
-
Type of profile rail
-
Type of profile rail
-
Rated voltage AC 60 Hz
-
Suitable for number of module inserts
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Version as door for disconnecting switch interlocking
-
Material
-
Material
-
Operating voltage AC 50 Hz
-
Suitable for 19 inch mounting
-
Material
-
With number of couplings/adapters
-
Suitable for enclosure building width
-
Type of ventilation
-
Suitable for 19 inch rack mounting
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
With front plate
-
Fibre type
-
Rated voltage AC 50 Hz
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
With pigtails
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Model
-
Temperature setting range
-
Model
-
Model
-
Load bearing capacity
-
Model
-
Degree of protection (NEMA)
-
Modular spacing
-
Mounting method
-
Mounting method
-
Air circulator
-
With housing
-
Rated power
-
Rated power
-
Roof ventilator
-
With filter
-
With digital indication
-
With roof plate
-
With earthing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
With front door
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
Surface finishing
-
Surface finishing
-
Number of doors
-
With sidewall
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Demountable
-
EMC-version
-
Type of switch function
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
Prewired
-
Label space/information surface
-
Fitted with door or cover
-
Cable support
LEGRAND
LCS³
REF. 446160
Overhead cable pathway 5U 19 inches
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 046229
Wall mounting VDI rack - for Atlantic and Marina cabinets - 16 U
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 046228
Wall mounting VDI rack - for Atlantic and Marina cabinets - 12 U
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 046227
Wall mounting VDI rack - for Atlantic and Marina cabinets - 6 U
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
LCS³
REF. 032103
Zero-U kit for universal fixing for fibre optic and copper cassettes
You can only compare 4 products, you must remove 1 to add this one