-
Mounting level
-
Type of profile rail
-
Type of profile rail
-
Type of profile rail
-
Material
-
Material
-
Type of ventilation
-
Type of ventilation
-
Type of ventilation
-
Model
-
Modular spacing
-
Degree of protection (NEMA)
-
With roof plate
-
With earthing
-
With front door
-
With front door
-
Material front door
-
Material front door
-
Front door locking system
-
Front door locking system
-
Front door locking system
-
Material rear door
-
Surface finishing
-
Rear door locking system
-
Rear door locking system
-
Rear door locking system
-
Number of doors
-
With sidewall
-
With sidewall
-
Number of doors
-
With base
-
With glazed door
-
With glazed door
-
Max. load capacity
-
With vertical cable management
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
With rear door
-
With rear door
-
Demountable
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Cold aisle containment
-
Type of cabinet
-
Type of cabinet
-
Front door
-
Back door
-
Lock type
-
Colour
-
RAL-number
Cabling cabinet 19" with glass front door and blind steel rear door 42U 800x1000x2000mm supplied with side panels
Cabling cabinet 19" with glass front door and blind steel rear door 47U 800x800x2200mm supplied with side panels
Cabling cabinet 19" with glass front door and blind steel rear door 47U 800x1000x2200mm supplied with side panels
Server cabinet 19" with perforated doors 42U 600x1000mm supplied without side panels
Server cabinet 19" with perforated doors 42U 600x1200mm supplied without side panels
Server cabinet 19" with perforated doors 42U 800x1000mm supplied without side panels
Server cabinet 19" with perforated doors 42U 800x1200mm supplied without side panels
Server cabinet 19" with perforated doors 47U 600x1000mm supplied without side panels
Server cabinet 19" with perforated doors 47U 600x1200mm supplied without side panels
Server cabinet 19" with perforated doors 47U 800x1000mm supplied without side panels
Server cabinet 19" with perforated doors 47U 800x1200mm supplied without side panels
Server cabinet 19" with airflow management and perforated doors 42U 600x1000mm supplied without side panels
Server cabinet 19" with airflow management and perforated doors 42U 600x1200mm supplied without side panels
Server cabinet 19" with airflow management and perforated doors 42U 800x1000mm supplied without side panels
Server cabinet 19" with airflow management and perforated doors 42U 800x1200mm supplied without side panels
Server cabinet 19" with airflow management and perforated doors 47U 600x1000mm supplied without side panels
Server cabinet 19" with airflow management and perforated doors 47U 600x1200mm supplied without side panels
Server cabinet 19" with airflow management and perforated doors 47U 800x1000mm supplied without side panels
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 600x1000mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 600x1200mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 800x1200mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 600x1000mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 600x1200mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 800x1000mm