-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
Number of channels
-
Number of channels
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Mounting method
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Substation input
-
Number of rockers
-
Light value memory
-
Illumination
-
Light value memory
-
Device width
-
Applicable with button
-
Device width
-
Applicable with button
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Applicable with movement sensor
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Function lighting
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Illumination
-
Illumination
-
Product use function
-
Illumination
Illuminated intermediate switch Valena Life - 10 AX 250 V~ - alu
Intermediate switch Valena Life - 10 AX 250 V~ - with cover plate - aluminium
Two-way switch Valena Life - 10 AX 250 V~ - with cover plate - aluminium
2-gang two-way switch Valena Life - 10 AX 250 V~ - with cover plate -aluminium
Illuminated 2-gang 2-way switch Valena Life - 10 AX 250 V~ - aluminium
Illuminated two-way switch Valena Life - 10 AX 250 V~ - with cover plate - alu
One-way switch white Valena Life
One-way switch ivory Valena Life
Two-way switch white Valena Life
Two-way switch ivory Valena Life
2-gang one-way switch white Valena Life
2-gang one-way switch ivory Valena Life
Two-way switch Valena In'Matic - 10 AX 250 V~
2-gang two-way switch Valena In'Matic - 10 AX 250 V~
Double pole indicator switch Valena In'Matic - 16 AX 250 V~
One-way switch Valena Life - 10 AX 250 V~ - with cover plate - white
Double pole switch Valena Life - 16 AX 250 V~ - with cover plate - white
3-gang one-way switch Valena Life - 10 AX 250 V~ - with cover plate - white
2-gang one-way switch Valena Life - 10 AX 250 V~ - with cover plate - white
Illuminated one-way switch Valena Life - 10 AX 250 V~ -with cover plate -white
Intermediate switch Valena Life - 10 AX 250 V~ - with cover plate - white
Two-way switch Valena Life - 10 AX 250 V~ - with cover plate - white
2-gang two-way switch Valena Life - 10 AX 250 V~ - with cover plate - white
Illuminated 2-gang 2-way switch Valena Life - 10 AX 250 V~ - white