-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Imprint/indication
-
Imprint/indication
-
Mounting direction
-
Imprint/indication
-
Material
-
With label area
-
Support ring
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Construction type lens
-
With label area
-
Material quality
-
Number of units vertical
-
Utilization
-
With dust cover
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Suitable for touch sensor connector for bus system
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Width opening
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Outlet direction
-
Height opening
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Monitoring window/light outlet
-
Model
-
Monitoring window/light outlet
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Imprintable label
-
Imprintable label
-
Suitable for subfloor installation duct box
-
With imprint
-
With imprint
-
Suitable for wall duct
-
Suitable for built-in installation
-
Device width
-
Device width
-
Type of fastening
-
With strain relief
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
With hinged lid
-
With hinged lid
-
Luster terminal
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
Plate Valena Life - 3 gang - ivory/gold
Plate Valena Life - 4 gang - ivory/gold
Plate Valena Life - 5 gang - ivory/gold
Plate Valena Life - 1 gang - aluminium
Plate Valena Life - 2 gang - white
Plate Valena Life - 3 gang - white
Plate Valena Life - 4 gang - white
Plate Valena Life - 5 gang - white
Plate Valena Life - 5 modules open plate - white
Plate Valena Life - with label holder (horizontal) - 1 gang - white
Plate Valena Life - with label holder (horizontal) - 2 gang - white
Plate Valena Life - with label holder (horizontal) - 3 gang - white
Plate Valena Life - with flap - IP44 - 1 gang - white
Plate Valena Life - 2 gang - ivory
Plate Valena Life - 3 gang - ivory
Plate Valena Life - 4 gang - ivory
Plate Valena Life - 5 gang - ivory
Plate Valena Life - 5 modules open plate - ivory
Plate Valena Life - with label holder (horizontal) - 1 gang - ivory
Plate Valena Life - with label holder (horizontal) - 2 gang - ivory
Plate Valena Life - with label holder (horizontal) - 3 gang - ivory
Plate Valena Life - 1 gang - terracotta
Plate Valena Life - 2 gang - terracotta
Plate Valena Life - 3 gang - terracotta