-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Function
-
Mounting direction
-
Material
-
Rated current
-
Rated current
-
With nail
-
Construction type lens
-
With nail
-
Rated current
-
Monitoring equipment
-
Material quality
-
Mounting method of the module inserts
-
Hole diameter
-
Push button switch
-
Method of operation
-
Method of operation
-
Number of modules horizontal (module system)
-
Push button switch
-
Method of operation
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
With remote switch connection
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Length
-
Surface protection
-
Surface protection
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for continuous circuit
-
Nominal operation time
-
Mounting method
-
Recognition distance
-
With mounting plate
-
Suitable for subfloor installation duct box
-
With screws
-
With screws
-
Number of rockers
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Number of rockers
-
Lamp type
-
Number of rockers
-
Illumination
-
Power supply system
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Battery quality
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Material cover
-
Device depth
-
Device depth
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Device depth
-
Height/depth
-
Flush-mounted installation
-
With complemantary luminous signal
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Label space/information surface
-
RAL-number housing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Housing colour
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Built-in width
-
Heating switch
-
Protection class
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Compliant with UK Building Regulations Part M
-
Built-in height/depth
-
Built-in length
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Illumination
-
Illumination
Classia key fob switch 2 modules - white
Classia 1way switch 2P 16AX 1 module - black
Classia 1way switch 2P 16AX 1 module - white
Classia 1way switch illuminated lamp symbol - black
Classia 1way switch illuminated heater symbol - black
Classia 1way switch illuminated fan symbol - black
Classia 1way switch illuminated boiler symbol - black
Classia bathroom switch 3 circuits (light, heater, boiler) - white
Classia bathroom switch 4 circuits (light, fan, heater, boiler) - white
Classia 1way switch illuminated lamp symbol - white
Classia 1way switch illuminated heater symbol - white
Classia 1way switch illuminated fan symbol - white
Classia 1way switch illuminated boiler symbol - white
Classia blank plate 1 module - black
Classia blank plate 1 module - white
Classia rechargable torch 230V