الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Number of units
-
Assembly arrangement
-
Mounting direction
-
Transparent
-
Mounting direction
-
Mounting direction
-
Material
-
With nail
-
Material
-
Suitable for modular domestic switching devices
-
Material quality
-
Mounting method of the module inserts
-
Material quality
-
Shape
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Shape
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Surface protection
-
Model
-
Surface protection
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for subfloor installation duct box
-
With screws
-
With screws
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Device height
-
Device height
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Flush-mounted installation
-
With cover frame
-
Surface finishing
-
With duct entry
-
With built-in installation box
-
With cable entry
-
RAL-number (similar)
-
With built-in installation box
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Shock resistant
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Number of units
LEGRAND
Mosaic™
REF. 080280
Mosaic™ - Surface-mounting box - 2 modules - depth 30 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 080281
Mosaic™ - Surface-mounting box - 2 modules - depth 40 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 080282
Mosaic™ - Surface-mounting box - 5 or 2 x 2 vertical modules - depth 40 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 080283
Mosaic™ - Surface-mounting box - 3 x 2 vertical modules - depth 40 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 080284
Mosaic™ - Surface-mounting box - 10 or 4 x 2 horizontal modules - depth 40 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 080285
Mosaic™ - Surface-mounting box - 4,5 or 2 x 2 horizontal modules - depth 40 mm
You can only compare 4 products, you must remove 1 to add this one