-
Assembly arrangement
-
Number of phases
-
Nominal voltage
-
Number of units
-
Number of units
-
Assembly arrangement
-
Number of units
-
Number of units
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Power consumption
-
Type of connector
-
Power consumption
-
Power consumption
-
Power consumption
-
Nominal current
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Type of connector
-
Nominal current
-
Nominal current
-
Power consumption
-
Imprint/indication
-
Material
-
Lockable
-
Protective contact
-
Support ring
-
Duct installation
-
Type of socket outlet
-
Protective contact
-
Type of socket outlet
-
Support ring
-
Type of socket outlet
-
Protective contact
-
Material quality
-
With dust cover
-
Operating voltage
-
Floor box/subfloor mounted
-
With dust cover
-
Utilization
-
Utilization
-
Operating voltage
-
Utilization
-
Operating voltage
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Output voltage
-
Output voltage
-
Category
-
Output voltage
-
Category
-
Category
-
Voltage reversible
-
Outlet direction
-
Max. output current
-
Max. output current
-
With terminal resistor
-
Nominal voltage low value
-
Surface protection
-
Model
-
Model
-
Model
-
Surface mounting
-
DAB+
-
Surface protection
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
DAB+
-
Model
-
Model
-
Nominal voltage high value
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Imprintable label
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
Suitable for remote power supply
-
Mounting method
-
Tap loss at 2150 MHz
-
Number of ports USB-A
-
Tap loss at 2150 MHz
-
Number of ports USB-C
-
With imprint
-
Number of ports USB-C
-
Number of ports USB-C
-
With imprint
-
Number of outlets
-
Number of outlets
-
Number of outlets
-
Suitable for cable modem
-
With lighting
-
Through loss at 860 MHz
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
With strain relief
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Radio frequency band
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Separate earthing connection
-
SAT frequency band
-
With complemantary luminous signal
-
Flush-mounted installation
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
With hinged lid
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Insulated mounting
-
Colour coding
-
Colour coding
-
Shielded buses
-
Number of active contacts (flat)
-
With function lighting
-
Shielded housing
-
With function lighting
-
With orientation lighting
-
Luster terminal
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Height
-
Wireless
-
Wireless
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
Mosaic™ - Audio socket - loudspeaker socket - 4 mm² terminal - 1 module - mat black
Mosaic™ - Audio socket - loudspeaker socket - 4 mm² terminal - 2 modules - mat black
Mosaic™ - 2 USB charger 2 mod c+c 3a 15w mat black
Mosaic™ - USB charger 1 mod type c 1.5a 7.5w mat black
Mosaic™ - 2x2p+E direct clip schuko standard black mat
Mosaic™ - 3x2p+E direct clip schuko standard black mat
Mosaic™ - TV socket - single type "F" - screw in - 2 modules - white
Mosaic™ - TV socket - TV/R/SAT - screened - insulated - 2 modules - white
Mosaic™ - TV socket - single type "F" - 1 module - white
Mosaic™ - TV star socket - TV-R-SAT - SAT - 2 modules - white
Mosaic™ - TV star socket - TV-SAT - 1 module - white
Mosaic™ - Single TV male socket - star 1.5 dB - 1 module - white
Mosaic™ - TV socket - TV/R/SAT - screened - insulated - 2 modules - alu
Mosaic™ - TV socket - single - male Ø9.52 mm - 2 modules - alu
Mosaic™ - TV socket - single - male Ø9.52 mm - 2 modules - white
Mosaic™ - Multi-support multiple socket - 3 x 2P+E automatic terminals - alu
Mosaic™ - Double socket - 2 x 2P+E - for snap on trunking - white
Mosaic™ - Multiple socket - 3 x 2P+E - for snap on trunking - white
Mosaic™ - Double dedicated socket - 2 x 2P+E - for snap on trunking - red
Mosaic™ - Multiple dedicated socket - 3 x 2P+E - for snap on trunking - red
Mosaic™ - Multi-support multiple socket - 2 x 2P+E with indicator - standard
Mosaic™ - Multi-support multiple socket -2x2P+E automatic term-red-indicator 230V
Mosaic™ - Multi-support multiple socket - 2 x 2P+E with indicator - tamperproof
Mosaic™ - Socket outlet - Danish - 2P+E - with shutters - 2 modules - white