-
Assembly arrangement
-
Nominal voltage
-
Number of units
-
Number of phases
-
Assembly arrangement
-
Number of phases
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Number of buses/couplings
-
Number of units
-
Assembly arrangement
-
Transparent
-
Nominal current
-
Imprint/indication
-
Imprint/indication
-
Type of connector
-
Nominal current
-
Type of connector
-
Power consumption
-
Imprint/indication
-
Power consumption
-
Number of contacts as normally open contact
-
Type of connector
-
Nominal current
-
Power consumption
-
Power consumption
-
Power consumption
-
Material
-
Lockable
-
Protective contact
-
Duct installation
-
Protective contact
-
Support ring
-
Type of socket outlet
-
Type of socket outlet
-
Protective contact
-
Number of contacts as normally closed contact
-
Cable strain relief
-
Type of socket outlet
-
Type of socket outlet
-
Type of socket outlet
-
Rated current
-
Material quality
-
Rated fault current
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Operating voltage
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Category
-
Category
-
Category
-
Output voltage
-
Category
-
Voltage reversible
-
Output voltage
-
Method of operation
-
Output voltage
-
Outlet direction
-
Max. output current
-
Number of active contacts (square)
-
With terminal resistor
-
Nominal voltage low value
-
With bus/coupling
-
Surface protection
-
Model
-
Surface mounting
-
Model
-
DAB+
-
Model
-
Model
-
Model
-
Tap loss at 860 MHz
-
Model
-
Model
-
Surface protection
-
Model
-
Tap loss at 860 MHz
-
Nominal voltage high value
-
Model
-
Model
-
Model
-
Model
-
Model
-
Tap loss at 860 MHz
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Suitable for remote power supply
-
Number of ports USB-A
-
Number of ports USB-A
-
Imprintable label
-
Tap loss at 2150 MHz
-
Rated output
-
Mounting method
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Number of ports USB-C
-
Number of ports USB-C
-
With imprint
-
Number of outlets
-
Number of outlets
-
Number of ports USB-C
-
Number of outlets
-
Contactless type
-
Suitable for cable modem
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
With lighting
-
Through loss at 860 MHz
-
Centre plate
-
Device width
-
Device width
-
With label space
-
Device width
-
Through loss at 2150 MHz
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Device height
-
Type of fastening
-
TV frequency band
-
With strain relief
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Radio frequency band
-
Wire stock
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
SAT frequency band
-
Number of poles
-
With complemantary luminous signal
-
Flush-mounted installation
-
Dust protection cap
-
With cover frame
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Compatible with third-party covers
-
Concurrently switching neutral conductor
-
Surface finishing
-
With enhanced contact protection
-
Feedback-signal contact
-
Separate strain relief
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Eject-mechanism
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Colour coding
-
Shielded buses
-
Number of active contacts (flat)
-
Shielded buses
-
Number of active contacts (flat)
-
Colour coding
-
Number of active contacts (flat)
-
With function lighting
-
Shielded housing
-
With function lighting
-
With orientation lighting
-
With orientation lighting
-
Luster terminal
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Power Delivery
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Cover
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
Living Now - Euro-US socket 2P+E, 16 A, 2 modules, sand
Living Now - Duplex Euro-US socket 2P+E, 16 A, 3 modules, sand
Living Now - Euro-US socket 2P, 16 A, 2 modules, white
Living Now - Euro-US socket 2P+E , 16 A, 2 modules, white
Living Now - Duplex Euro-US socket 2P+E , 16 A, 3 modules, white
Living Now - Isreailam telephone socket, 2 modules
Living Now - American standard 2 P+E 15 A 127 Va.c. GFCI socket - support frame included - 3 modules - sand
Living Now - American standard 2 P+E 15 A 127 Va.c. GFCI socket - support frame included - 3 modules - white
Living Now - American standard 2 P+E 15 A 127 Va.c. GFCI socket - support frame included - 3 modules - black
Living Now - TV-RD socket for cable operator Double coaxial shunted socket for TV and FM-LMC reception-9,5mm-Belgium 2modules
Living Now - TV-SAT direct demix socket, 2 module
Living Now - Duplex Euro-US socket 2P+E , 16 A, 3 modules, white
Living Now - BS mod. socket 2P+E 13A, 2 modules
Living Now - CH socket T13, 2P+E 10 A 250 10A, 2 modules, black
Living Now - CH socket T13, 2P+E 10 A 250 16A, 2 modules, black
Living Now - Swiss socket T13, 2P+E 10 A 250 10A, 2 modules, sand
Living Now - Swiss socket T23, 2P+E 10 A 250 16A, 2 modules, sand
Living Now - CH socket T13, 2P+E 10 A 250 10A, 2 modules, white
Living Now - CH socket T23, 2P+E 10 A 250 16A, 2 modules, white
Living Now - Duplex Australian socket 2P+E, 10A, 25VA, 3 modules, monoblok with support frame
Living Now - Safety SGPO socket 2P+E 10A 250V Australian standard,shuttered and auto switched - 2 modules
Living Now - Euro-US socket 2P+E, 16 A, 2 modules, black
Living Now - Duplex Euro-US socket 2P+E, 16 A, 3 modules, sand
Living Now - Euro-US socket 2P+E , 16 A, 2 modules, white