-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Rated voltage
-
Number of phases
-
Number of contacts as change-over contact
-
Number of units
-
Assembly arrangement
-
Number of units
-
Rated voltage
-
Nominal voltage
-
Nominal voltage
-
Type of switch
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Nominal current
-
Number of contacts as normally open contact
-
Mounting direction
-
Nominal current
-
Material
-
Rated current
-
Material
-
Rated current
-
Type of current
-
Rated current
-
Protective contact
-
Lockable
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
With light source
-
Type of socket outlet
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Material quality
-
Material quality
-
Number of socket outlets
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Dimensions glass fuse
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Time setting
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
With mounting plate
-
With mounting plate
-
Number of ports USB-C
-
Contactless type
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
With lighting
-
With lighting
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Device height
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Imprint
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Device height
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Nominal current socket outlet
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
Wiring system
-
Wiring system
-
Wiring system
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
With function lighting
-
With function lighting
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
-
Illumination
-
Illumination
Synergy™ Authentic - Unswitched Fused Connection Unit without cord outlet Glossy gold
Synergy™ Authentic - Unswitched Fused Connection Unit+CORD OUTLET+ blue LED power indicator Glossy gold
Synergy™ Authentic - Double Pole switched Fused Connection Unit without cord outlet Glossy gold
Synergy™ Authentic - Double Pole switched Fused Connection Unit+blue LED power indicator Glossy gold
Synergy™ Authentic - Double Pole switched Fused Connection Unit+cord outlet+LED power indicator Glossy gold
Synergy™ - Push switch - 1 gang - 2 way ''press'' - 10 AX 250 V~ - White
Synergy™ - Single pole Key switch - 1 gang - 2 way - 10 AX 250 V~ - White
Synergy™ - Single push switch - 1 gang - 2 way bell symbol - 10 AX 250 V~ - White
Synergy™ - DP switch Grid module - push to make - 20 AX - 250 V~ - White
Synergy™ - DP switch Grid module - push to break - 20 AX - 250 V~ - White
Synergy™ - Switch Grid module - 2 way push switch - 10 AX - 250 V~ - anthracite
Synergy™ - DP switch Grid module - push to make - 20 AX - 250 V~ - anthracite
Synergy™ - DP switch Grid module - push to break - 20 AX - 250 V~ - anthracite
Synergy™ - Switch Grid module - 2 way push switch ''bell'' - 10 AX - 250 V~ - White
Synergy™ - Switch Grid module - 2 way push switch - 20 AX - 250 V~ - White
Synergy™ - Switch Grid module - 2 way push switch ''bell'' - 10AX-250V~-anthracite
Synergy™ - Switch Grid module - 2 way push switch - 20 AX - 250 V~ - anthracite
Synergy™ - Single pole push switch - 1 gang - 2 way - 10 AX 250 V~ - White
Synergy™ - Switch Grid module - 2 way push switch - 10 AX - 250 V~ - White