-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Bus system KNX
-
Transparent
-
Type of covering
-
Number of contacts as normally open contact
-
Operation
-
Measuring range
-
Bus system KNX-RF (Radio Frequent)
-
Material
-
With light source
-
With light source
-
Housing material
-
Power factor
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Rated current
-
Bus system radio frequent
-
Material quality
-
Colour of light
-
With receiver
-
Bus system LON
-
Method of operation
-
Method of operation
-
Light outlet
-
Bus system Powernet
-
Number of channels
-
Dimming phase cut-on
-
Length
-
Other bus systems
-
Surface protection
-
Model
-
Model
-
Dimming 1-10 V
-
Dimming phase cut-off
-
Surface protection
-
Model
-
Thermal feedback
-
Mounting method
-
Degree of protection (NEMA)
-
Mounting method
-
Dimming DALI
-
Mounting method
-
Number of revolving contacts
-
Control characteristic
-
Mounting method
-
Contactless type
-
Light distributor
-
Lamp holder
-
Dimming DSI
-
Suitable for surface mounting
-
Contactless type
-
Suitable for heating
-
Lamp type
-
Number of rockers
-
Substation input
-
Dimming Touch and Dim
-
Type of control gear
-
Number of rockers
-
Number of rockers
-
With bus connection
-
With lighting
-
Light value memory
-
Dimming with push-button
-
With control gear
-
Suitable for cooling
-
Device width
-
Exchangeable control gear
-
Applicable with button
-
Dimming manufacturer's proprietary system
-
Adjustable
-
Adjustable
-
Number of cooler outputs
-
Type of fastening
-
Applicable with movement sensor
-
Type of fastening
-
Device height
-
Imprint
-
Imprint
-
Dimming 0-10 V
-
Material cover
-
Device height
-
Device height
-
Connection
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Adjustable differential
-
Applicable with time switch/timer
-
Temperature readable
-
Number of poles
-
Applicable with transmission button
-
Dimming DMX
-
Height/depth
-
Height/depth
-
Number of poles
-
With sound indicator
-
With complemantary luminous signal
-
Applicable with infrared button
-
Sensor/feeler type
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Colour temperature
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
Dimming mains voltage modulation
-
Number of modules (module system)
-
Number of modules (module system)
-
External sensor
-
Concealed operation
-
Switch capacity
-
Contact type
-
With tap water circuit
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Max. contact voltage
-
Dimming Sine Wave Reduction
-
Max. contact load
-
Built-in width
-
Dimming Zigbee
-
Standby power consumption (solstandby)
-
No dim function
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With display
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Explosion-proof
-
Constant light output (CLO)
-
Max. system power
-
Type of power supply
-
Conductor cross section
-
Built-in height/depth
-
Built-in length
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
Mallia Senses - internal room controller push button 250V + 12V DC LED - DND/MUR - Matt White
Mallia Senses - internal room controller push button 250V + 12V DC LED - DND/MUR - Matt Black
Mallia Senses - internal room controller push button 250V + 12V DC LED - DND/MUR - Dark Silver
Mallia Senses - internal room controller push button 250V + 12V DC LED - DND/MUR - Dark Bronze
Mallia Senses - internal room controller push button 250V + 12V DC LED - DND/MUR - Champagne
Mallia Senses - internal room controller push button 250V + 12V DC LED - DND/MUR - Brushed Black
Mallia Senses - internal room controller push button 250V + 12V DC LED - DND/MUR - Brushed Aluminium
Mallia Senses - external panel corridor + 12V DC LED indicator - DND/MUR - Matt White
Mallia Senses - external panel corridor + 12V DC LED indicator - DND/MUR - Matt Black
Mallia Senses - external panel corridor + 12V DC LED indicator - DND/MUR - Dark Silver
Mallia Senses - external panel corridor + 12V DC LED indicator - DND/MUR - Dark Bronze
Mallia Senses - external panel corridor + 12V DC LED indicator - DND/MUR - Champagne
Mallia Senses - external panel corridor + 12V DC LED indicator - DND/MUR - Brushed Black
Mallia Senses - external panel corridor + 12V DC LED indicator - DND/MUR - Brushed Aluminiul