-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Number of units
-
Assembly arrangement
-
Number of units
-
Number of units
-
Type of switch
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Imprint/indication
-
Type of connector
-
Nominal current
-
Mounting direction
-
Nominal current
-
Power consumption
-
Material
-
Lockable
-
Protective contact
-
Support ring
-
Type of socket outlet
-
Rated current
-
Type of socket outlet
-
Type of socket outlet
-
Protective contact
-
Type of socket outlet
-
Material quality
-
With dust cover
-
With dust cover
-
Utilization
-
Number of socket outlets
-
Utilization
-
Material quality
-
Operating voltage
-
Method of operation
-
Voltage reversible
-
Output voltage
-
Outlet direction
-
Number of active contacts (square)
-
With terminal resistor
-
Outlet direction
-
Max. output current
-
Nominal voltage low value
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
DAB+
-
Surface mounting
-
Model
-
Nominal voltage high value
-
Surface protection
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
Imprintable label
-
Number of ports USB-C
-
Number of ports USB-C
-
Number of outlets
-
With imprint
-
With imprint
-
Number of ports USB-C
-
Max. current rating of USB power supply
-
With lighting
-
Through loss at 860 MHz
-
With lighting
-
Through loss at 860 MHz
-
Device width
-
Device width
-
With label space
-
Through loss at 2150 MHz
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
With strain relief
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Flush-mounted installation
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Mounting method shielding connection
-
With built-in installation box
-
Nominal current socket outlet
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Metallic colour
-
With buses/couplings
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
Contact type
-
With miniature fuse
-
Isolated connections
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
With function lighting
-
Shielded housing
-
With function lighting
-
With orientation lighting
-
Luster terminal
-
Luster terminal
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Power Delivery
-
Nominal voltage
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
Supply current
-
Frequency
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Horizontal fixing center distance
-
Cover
-
Cover
-
Connected object
Mallia Senses - 2 gang BS switched socket outlet single pole - 13A - with 2 earth connection - Matt White
Mallia Senses - 1 gang BS switched socket outlet single pole - with LED - 13A - Matt White
Mallia Senses - 2 gang BS switched socket outlet single pole - with LED - 13A - Matt White
Mallia Senses - 1 gang BS switched socket outlet double pole - 13A - Matt White
Mallia Senses - 2 gang BS switched socket outlet double pole - 13A - Matt White
Mallia Senses - 2 gang Multistandard switched socket outlet - Matt White
Mallia Senses - 1 gang single loudspeaker socket outlet - Matt White
Mallia Senses - 1 gang single loudspeaker socket outlet - Dark Silver
Mallia Senses - 1 gang single RJ11 telephone socket outlet - Dark Silver
Mallia Senses - 1 gang double RJ11 telephone socket outlet - Dark Silver
Mallia Senses - 1 gang BS secondary telephone socket outlet - Dark Silver
Mallia Senses - 2 gang BS switched socket outlet double pole - 13A - Champagne
Mallia Senses - 1 gang Multistandard switched socket outlet - Dark Bronze
Mallia Senses - 1 gang TV- SAT socket outlet - Dark Silver
Mallia Senses - 1 gang female terminal TV socket outlet - Dark Silver
Mallia Senses - 1 gang "F" Type terminal TV socket outlet - Dark Silver
Mallia Senses - 1 gang TV-R-SAT socket outlet - Dark Silver
Mallia Senses - 1 gang TV- SAT socket outlet - Brushed Aluminium
Mallia Senses - 1 gang "F" Type terminal TV socket outlet - Brushed Aluminium
Mallia Senses - 2 gang cooker unit control - 45A - with BS socket outlet - 13A - Champagne
Mallia Senses - 2 gang cooker unit control - 45A - with BS socket outlet - 13A - Dark Bronze
Mallia Senses - 2 gang cooker unit control - 45A - with BS socket outlet - 13A - Brushed Aluminium
Mallia Senses - 2 gang single loudspeaker socket outlet - Matt Black
Mallia Senses - 1 gang single RJ11 telephone socket outlet - Matt White