الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Built-in diameter
-
Transparent
-
Sensor type
-
Sensor type
-
Material
-
Suitable for wall mounting
-
With DALI interface
-
Material quality
-
With connection cable
-
Constant light control
-
HVAC-control
-
Forced switch on
-
Surface protection
-
Forced switch off
-
Model
-
Model
-
Mounting method
-
Animal zone
-
Creep-under protection
-
Substation input
-
Background monitoring
-
Temperature
-
Networkable
-
Scan angle
-
Scan angle
-
Optimum mounting height
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Max. reach sideways
-
Max. presence range
-
Surface finishing
-
Max. reach frontally
-
Suitable for wireless transmission
-
Remote operation
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Built-in width
-
Suitable for ceiling mounting
-
Connection cable length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Min. switch-on time
-
Switch-off delay
-
Switching-on delay
-
Response value luminosity
-
Max. switching power
-
Suitable for C-load
-
With alarm function
-
With acoustic sensor
-
Built-in length
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Maximum Input cable diameter
-
Horizontal fixing center distance
-
Auto switch
LEGRAND
Mallia Senses
REF. 281093MW
Mallia Senses - 1 gang sound light detector with neutral - 400 watts - Matt White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mallia Senses
REF. 281092MW
Mallia Senses - 1 gang sound light detector without neutral - 200 watts - Matt White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mallia Senses
REF. 281091MW
Mallia Senses - 1 gang infrared movement detector with neutral - 400 watts - Matt White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mallia Senses
REF. 281090MW
Mallia Senses - 1 gang infrared movement detector without neutral - 200 watts - Matt White
You can only compare 4 products, you must remove 1 to add this one