-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Transparent
-
Type of covering
-
With light source
-
Material
-
Rated current
-
With light source
-
Housing material
-
Power factor
-
Material
-
Material quality
-
Colour of light
-
Material quality
-
Method of operation
-
Light outlet
-
Output voltage
-
Dimming phase cut-on
-
Length
-
With flashlight
-
Length
-
Surface protection
-
Model
-
Dimming 1-10 V
-
Dimming phase cut-off
-
With fixed symbol/imprint
-
Model
-
Mounting method
-
Dimming DALI
-
Mounting method
-
Degree of protection (NEMA)
-
Mounting method
-
With exchangeable symbol
-
Contactless type
-
Lamp holder
-
Dimming DSI
-
Light distributor
-
Suitable for surface mounting
-
Application as button
-
Lamp type
-
Dimming Touch and Dim
-
Type of control gear
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
With lighting
-
Dimming with push-button
-
With control gear
-
Device width
-
Dimming manufacturer's proprietary system
-
Exchangeable control gear
-
Adjustable
-
Adjustable
-
Colour light source
-
Colour light source
-
Type of fastening
-
Device height
-
Imprint
-
Dimming 0-10 V
-
Material cover
-
Type of fastening
-
Device depth
-
Number of poles
-
Dimming DMX
-
Height/depth
-
Height/depth
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Colour temperature
-
With built-in installation box
-
Dimming mains voltage modulation
-
Number of modules (module system)
-
Housing
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Suitable for constant current
-
Dimming programmable
-
Suitable for constant voltage
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Suitable for outdoor use
-
Output current
-
Suitable for DC-voltage (primary side)
-
Dimming Zigbee
-
Built-in width
-
Output power
-
No dim function
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Constant light output (CLO)
-
Max. system power
-
Conductor cross section
-
Built-in height/depth
-
Built-in length
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
Mallia Senses - Illuminated 250V 3 gang push-button - Brushed Aluminium
Mallia Senses - 12V WHITE LED
Mallia Senses - Illuminated 250V 1 gang push-button - Matt White
Mallia Senses - Illuminated 250V 1 gang push-button - Matt Black
Mallia Senses - Illuminated 250V 1 gang push-button - Dark Silver
Mallia Senses - Illuminated 250V 1 gang push-button - Dark Bronze
Mallia Senses - Illuminated 250V 1 gang push-button - Champa gangne
Mallia Senses - Illuminated 250V 1 gang push-button - Brushed Black
Mallia Senses - Illuminated 250V 1 gang push-button - Brushed Aluminium
Mallia Senses - Illuminated 250V 2 gang push-button - Matt White
Mallia Senses - Illuminated 250V 2 gang push-button - Matt Black
Mallia Senses - Illuminated 250V 2 gang push-button - Dark Silver
Mallia Senses - Illuminated 250V 2 gang push-button - Dark Bronze
Mallia Senses - Illuminated 250V 2 gang push-button - Champa gangne
Mallia Senses - Illuminated 250V 2 gang push-button - Brushed Black