-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Method of operation
-
App control via Bluetooth
-
Method of operation
-
Dimming phase cut-on
-
Number of channels
-
Dimming phase cut-off
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Mounting method
-
Serial dimmer
-
Substation input
-
Substation input
-
Light value memory
-
Light value memory
-
Applicable with button
-
Device width
-
Applicable with button
-
Type of fastening
-
Applicable with movement sensor
-
Device height
-
Applicable with movement sensor
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with transmission button
-
Applicable with infrared button
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Switch capacity
-
Switch capacity
-
Wiring system
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
Control voltage
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Nominal power capacitive load
-
Max. switching power LED
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
With socket outlet
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
Mallia Senses - 1 gang 2 way 40 to 500 watts -incandescent dimmer - 230 volts - Dark Bronze
Mallia Senses - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led dimmer -100 - 230 volts - 50/60 HZ - Dark Bronze
Mallia Senses - 1 gang 100 watts - 5 speeds Fan controller - 230 volts - Dark Silver
Mallia Senses - 1 gang Led sliding touch dimmer - Dark Silver
Mallia Senses - 1 gang 2 way 40 to 500 watts -incandescent dimmer - 230 volts - Dark Silver
Mallia Senses - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led dimmer -100 - 230 volts - 50/60 HZ - Dark Silver
Mallia Senses - 1 gang 100 watts - 5 speeds Fan controller - 230 volts - Champagne
Mallia Senses - 1 gang 100 watts - 5 speeds Fan controller - 230 volts - Dark Bronze
Mallia Senses - 1 gang 100 watts - 5 speeds Fan controller - 230 volts - Brushed Aluminium
Mallia Senses - 1 gang 100 watts - 5 speeds Fan controller - 230 volts - Brushed Black