-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
With light source
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Method of operation
-
Method of operation
-
Number of channels
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Mounting method
-
Number of revolving contacts
-
Contactless type
-
Contactless type
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Substation input
-
Mechanical controllable
-
With lighting
-
With lighting
-
Light value memory
-
Electronic controllable
-
Device width
-
Applicable with button
-
Type of fastening
-
Device height
-
Imprint
-
Imprint
-
Type of fastening
-
Device height
-
Applicable with movement sensor
-
Device height
-
Device depth
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Number of poles
-
Applicable with transmission button
-
Number of poles
-
With complemantary luminous signal
-
Applicable with infrared button
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Switch capacity
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
Mallia Senses - 2 gang push-button 10A - Brushed Black
Mallia Senses - 2 gang shutter and curtain push-button - Champagne
Mallia Senses - 2 gang shutter and curtain push-button - Dark Bronze
Mallia Senses - 2 gang shutter and curtain push-button - Brushed Aluminium
Mallia Senses - 2 gang shutter and curtain push-button - Brushed Black
Mallia Senses - 1 gang push button 6A - Dark Silver
Mallia Senses - 1 gang push-button 10A with Bell marking - Brushed Aluminium
Mallia Senses - 1 gang push button 6A - Brushed Aluminium
Mallia Senses - 1 gang push button 6A - Brushed Black
Mallia Senses - 1 gang push-button 10A with Bell marking - Champagne
Mallia Senses - 1 gang push-button 10A - Champagne
Mallia Senses - 2 gang push-button 10A - Champagne
Mallia Senses - 1 gang push-button 10A with Bell marking - Dark Bronze
Mallia Senses - 1 gang push-button 10A - Dark Bronze
Mallia Senses - 2 gang push-button 10A - Dark Bronze