-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Rated voltage
-
Nominal voltage
-
Bus system KNX
-
Transparent
-
Suitable for pulse button
-
Bus system KNX-RF (Radio Frequent)
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Type of current
-
Rated current
-
With light source
-
Rated current
-
With light source
-
Rated current
-
Rated current
-
Suitable for roller shutter switch
-
Rated current
-
Rated current
-
Rated current
-
Bus system radio frequent
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Bus system LON
-
Operating voltage
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
Suitable for venetian-/roller shutter switch
-
Bus system Powernet
-
Number of channels
-
Dimensions glass fuse
-
Number of channels
-
Number of channels
-
Other bus systems
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
In housing
-
Radio frequent bidirectional
-
Model
-
Mounting method
-
Flush-mounted radio transmitter
-
Mounting method
-
Mounting method
-
Mounting method
-
In tube base housing
-
Degree of protection (NEMA)
-
With LED indication
-
With mounting plate
-
Surface mounted radio transmitter
-
Contactless type
-
Printed circuit board/module
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Substation input
-
Substation input
-
Current supply
-
Number of rockers
-
Current supply
-
Light value memory
-
With lighting
-
Light value memory
-
With lighting
-
Device width
-
Applicable with button
-
Keyboard protection cover
-
Push button mode
-
Max. number of devices per channel
-
Type of fastening
-
Device height
-
Type of fastening
-
Applicable with movement sensor
-
Imprint
-
Applicable with movement sensor
-
Device height
-
Switching mode
-
Demounting protection
-
Device depth
-
Device depth
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
With manual radio transmitter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
With radio coding device
-
With radio coding device
-
Updateable
-
Applicable with transmission button
-
Applicable with transmission button
-
Range
-
Number of poles
-
With radio controlled push button
-
Applicable with infrared button
-
With complemantary luminous signal
-
Suitable for switch
-
Number of relays
-
Number of relays
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Surface finishing
-
Suitable for venetian shutter switch
-
Protocol
-
RAL-number (similar)
-
Provider dependent
-
Function lighting
-
Function lighting
-
Visualization
-
Web-Server
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Radio interface
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Wiring system
-
Wiring system
-
Wiring system
-
IR interface
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Radio frequency
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Modulation
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
IFTTT support available
-
Number of commands
-
Number of commands
-
Number of commands
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Illumination
-
Illumination
-
Illumination
-
Product use function
-
Product use function
-
Product use function
Mallia Senses - Wired light switch 1 gang without neutral - Matt Black
Mallia Senses - Wired light switch 1 gang without neutral - Dark Silver
Mallia Senses - 1 gang 1 way double pole switch 20AX - Matt Black
Mallia Senses - 1 gang 1 way double pole switch 20AX with red indicator - Matt Black
Mallia Senses - 1 gang 1 way double pole switch 20AX with water heater marking and red power indicator - Matt Black
Mallia Senses - 2 gang 1 way double pole switch 20AX with red indicator - Matt Black
Mallia Senses - 1 gang 1 way double pole switch 20AX with led indicator and earth terminal cable outlet - Matt Black
Mallia Senses - 1 gang 2 way double pole water heater switch including power indicator with earth terminal - Matt Black
Mallia Senses - 1 gang 1 way single pole intermediate switch 20AX - Matt Black
Mallia Senses - 1 gang 1 way 45A double pole switch with red indicateur HK - Matt Black
Mallia Senses - 1 gang double pole 45A switch with indicator - Matt Black
Mallia Senses - 2 gang double pole 45A switch with indicator - Matt Black
Mallia Senses - 1 gang 1 way double pole switch with red power indicator - 32A - Matt Black
Mallia Senses - 1 gang intermediate switch 16AX - Matt White
Mallia Senses - 1 gang Illuminated intermediate switch 16AX - Matt White
Mallia Senses - 1 gang 1 way double pole switch 20AX - Matt White
Mallia Senses - 1 gang 1 way double pole switch 20AX with red indicator - Matt White
Mallia Senses - 1 gang 1 way double pole switch 20AX with water heater marking and red power indicator - Matt White
Mallia Senses - 2 gang 1 way double pole switch 20AX with red indicator - Matt White
Mallia Senses - 1 gang 1 way double pole switch 20AX with led indicator and earth terminal cable outlet - Matt White
Mallia Senses - 1 gang 2 way double pole water heater switch including power indicator with earth terminal - Matt White
Mallia Senses - 1 gang 1 way single pole intermediate switch 20AX - Matt White
Mallia Senses - 1 gang 1 way 45A double pole switch with red indicateur HK - Matt White
Mallia Senses - 1 gang double pole 45A switch with indicator - Matt White