-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Number of phases
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Type of switch
-
Assembly arrangement
-
Transparent
-
Nominal current
-
Imprint/indication
-
Imprint/indication
-
Nominal current
-
Type of connector
-
Type of connector
-
Mounting direction
-
Nominal current
-
Nominal current
-
Power consumption
-
Material
-
Lockable
-
Protective contact
-
Protective contact
-
Type of socket outlet
-
Rated current
-
Type of socket outlet
-
Type of socket outlet
-
Lockable
-
Material quality
-
With dust cover
-
Number of socket outlets
-
Operating voltage
-
Method of operation
-
Voltage reversible
-
Output voltage
-
Number of active contacts (square)
-
Outlet direction
-
Special tool necessary
-
Max. output current
-
Nominal voltage low value
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
DAB+
-
Surface mounting
-
Model
-
Nominal voltage high value
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-C
-
Number of ports USB-C
-
Number of outlets
-
Max. current rating of USB power supply
-
Suitable for cable modem
-
Through loss at 860 MHz
-
With lighting
-
Through loss at 860 MHz
-
Device width
-
Device width
-
With label space
-
Through loss at 2150 MHz
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Surface finishing
-
Surface finishing
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Mounting method shielding connection
-
With built-in installation box
-
Nominal current socket outlet
-
Number of modules (module system)
-
Over voltage protection
-
With hinged lid
-
Metallic colour
-
With hinged lid
-
Metallic colour
-
Fault current protection
-
Suitable for number of connectors
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Eject-mechanism
-
Number of active contacts (round)
-
Insulated mounting
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
With function lighting
-
Shielded housing
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
Screened
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Width
-
Height
-
Depth
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Power Delivery
-
Nominal voltage
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
Supply current
-
Frequency
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Cover
-
Cover
-
Connected object
Galion - 2 gangs cooker unit control - 45A Double Pole switch with British Standard 13A switched socket outlet - White
Galion - 2 gangs cooker unit control - 45A Double Pole switch with British Standard 13A switched socket outlet - Matt Black
Galion - 2 gangs cooker unit control - 45A Double Pole switch with British Standard 13A switched socket outlet - Rose Gold
Galion - 1 gang British Standard switched single pole socket outlet - 15A - White
Galion - 2 gangs Multistandard switched socket outlet with 3A type-A and type-C USB chargers - White
Galion - 1 gang British Standard switched single pole socket outlet - 15A - Rose Gold
Galion - 1 gang British Standard switched single pole socket outlet - 15A - Champagne
Galion - 1 gang British Standard switched single pole socket outlet - 15A - Dark Silver
Galion - 2 gangs Multistandard switched socket outlet with 3A type-A and type-C USB chargers - Rose Gold
Galion - 2 gangs Multistandard switched socket outlet with 3A type-A and type-C USB chargers - Champagne
Galion - 2 gangs Multistandard switched socket outlet with 3A type-A and type-C USB chargers - Dark Silver
Galion - 2 gangs EURO/US socket outlet - 16A - 2 Poles with earth - White
Galion - 1 gang British Standard switched single pole socket outlet - 5A - White
Galion - 2 gangs British Standard switched single pole socket outlet - 13A - with 3A type-A and type-C USB chargers - White
Galion - 1 gang British Standard switched single pole socket outlet with power indicator - 13A - White
Galion - 2 gangs British Standard switched single pole socket outlet with power indicator - 13A - White
Galion - 1 gang British Standard switched single pole socket outlet - 13A - Matt Black
Galion - 2 gangs British Standard switched single pole socket outlet - 13A - Matt Black
Galion - 1 gang Multistandard switched socket outlet - Matt Black
Galion - 2 gangs Multistandard switched socket outlet - Matt Black
Galion - 2 gangs EURO/US socket outlet - 16A - 2 Poles with earth - Rose Gold
Galion - 2 gangs EURO/US socket outlet - 16A - 2 Poles with earth - Champagne
Galion - 2 gangs EURO/US socket outlet - 16A - 2 Poles with earth - Dark Silver
Galion - 1 gang British Standard switched single pole socket outlet - 15A - Matt Black