-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Rated voltage
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Type of current
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Dimensions glass fuse
-
Surface protection
-
Surface protection
-
Mounting method
-
Mounting method
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Light value memory
-
Device width
-
Applicable with button
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Label space/information surface
-
Wiring system
-
Wiring system
-
Wiring system
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Connected object
-
Illumination
-
Illumination
Galion - 1 gang double pole 45A switch with red power indicator- Champagne
Galion - 1 gang double pole 45A switch with red power indicator- Dark Silver
Galion - 1 gang double pole 45A switch with red power indicator and red rocker - Rose Gold
Galion - 1 gang double pole 45A switch with red power indicator and red rocker - Champagne
Galion - 1 gang double pole 45A switch with red power indicator and red rocker - Dark Silver
Galion - 1 gang double pole 45A switch with cooker marking, red indicator and red rocker - White
Galion - 2 gangs vertical double pole 45A switch with red power indicator - White
Galion - 3 gangs 1 way switch 16AX - Matt Black
Galion - 3 gangs 2 way switch 16AX - Matt Black
Galion - 4 gangs 1 way switch 16AX - Matt Black
Galion - 4 gangs 2 way switch 16AX - Matt Black
Galion - 1 gang 1 way double pole switch 20A with amber led power indicator and earth terminal - Matt Black
Galion - 1 gang intermediate switch 16AX - Matt Black
Galion - key card switch - Matt Black
Galion - 1 gang double pole 45A switch with red power indicator- Matt Black
Galion - 1 gang double pole 45A switch with red power indicator and red rocker - Matt Black
Galion - 1 gang double pole 45A switch with cooker marking, red indicator and red rocker - Matt Black
Galion - 1 gang double pole 45A switch with cooker marking, red indicator and red rocker - Rose Gold
Galion - 2 gangs vertical double pole 45A switch with red power indicator - Matt Black
Galion - 2 gangs vertical double pole 45A switch with red power indicator - Rose Gold
Galion - 4 gangs 2 way switch 16AX - Dark Silver
Galion - 1 gang 1 way double pole switch 20A with amber led power indicator and earth terminal - Rose Gold
Galion - 1 gang 1 way double pole switch 20A with amber led power indicator and earth terminal - Champagne
Galion - 1 gang 1 way double pole switch 20A with amber led power indicator and earth terminal - Dark Silver