-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Number of units
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Lockable
-
Rated current
-
Protective contact
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Push button switch
-
Method of operation
-
Surface protection
-
Model
-
Connection system
-
Mounting method
-
Number of ports USB-A
-
With mounting plate
-
Number of ports USB-C
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
With enhanced contact protection
-
Label space/information surface
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
Wiring system
-
Wiring system
-
Wiring system
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
With built-in bluetooth speaker
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Type of lighting
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
-
Illumination
-
Illumination
Belanko S - 2 gang 2-way switch - 20AX - White
Belanko S - 3 gang 1-way switch - 20AX - White
Belanko S - 3 gang 2-way switch - 20AX - White
Belanko S - 1 gang double pole water heater marking switch + neon + earth terminal - 20A - White
Belanko S - 1 gang double pole switch - 20A - White
Belanko S - 1 gang double pole switch - 45A - White
Belanko S - 1 gang double pole switch + neon - 45A - White
Belanko S - 2 gang double pole switch + vertical neon - 45A - White
Belanko S - 1 gang 1-way switch - 16AX - Anthracyte
Belanko S - 1 gang 2-way switch - 16AX - Anthracyte
Belanko S - 2G 1WAY 16AX BIG ROCKER
Belanko S - switched Fused Connection Unit + cord outlet - Ivory
Belanko S - 2 gang 2-way switch - 16AX - Anthracyte
Belanko S - 3 gang 1-way switch - 16AX - Anthracyte
Belanko S - 3 gang 2-way switch - 16AX - Anthracyte
Belanko S - 4 gang 1-way switch - 16AX - Anthracyte
Belanko S - 4 gang 2-way switch - 16AX - Anthracyte
Belanko S - 1 gang intermediate switch - 16AX - Anthracyte
Belanko S - 1 gang key card switch - Anthracyte
Belanko S - 1 gang internal control unit hotel room with marking - Anthracyte
Belanko S - security switch - 1A - Anthracyte
Belanko S - 1 gang 1-way switch - 20AX - Anthracyte
Belanko S - 1 gang 2-way switch - 20AX - Anthracyte
Belanko S - 2 gang 1-way switch - 20AX - Anthracyte