الفلتر
مسح الكل
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Number of phases
-
Number of units
-
Number of units
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Nominal current
-
Nominal current
-
Imprint/indication
-
Nominal current
-
Type of connector
-
Mounting direction
-
Nominal current
-
Material
-
Protective contact
-
Lockable
-
Protective contact
-
Type of socket outlet
-
Protective contact
-
Number of units horizontal
-
Type of socket outlet
-
Type of socket outlet
-
Material quality
-
With dust cover
-
Voltage reversible
-
Outlet direction
-
With terminal resistor
-
Nominal voltage low value
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
DAB+
-
With mounting grid
-
Surface mounting
-
Model
-
Nominal voltage high value
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Rated output
-
Number of ports USB-C
-
Number of outlets
-
Number of ports USB-C
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Through loss at 860 MHz
-
Suitable for built-in installation
-
Through loss at 860 MHz
-
Device width
-
Device width
-
With label space
-
Through loss at 2150 MHz
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
With complemantary luminous signal
-
Flush-mounted installation
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
With enhanced contact protection
-
RAL-number (similar)
-
Mounting method shielding connection
-
With built-in installation box
-
Number of modules (module system)
-
Metallic colour
-
With hinged lid
-
Over voltage protection
-
Over voltage protection
-
With hinged lid
-
Fault current protection
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Number of active contacts (flat)
-
Colour coding
-
With function lighting
-
With function lighting
-
Shielded housing
-
With orientation lighting
-
Built-in width
-
Built-in width
-
Built-in height
-
Compatible with Apple HomeKit
-
Diameter bore hole (opening)
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
USB Output Power
-
USB Output Power
-
Frequency
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Horizontal fixing center distance
-
Cable support
-
Cover
-
Cover
-
Cover
-
Connected object
LEGRAND
Eloe
REF. 618049
Eloe - 2 gang British Standard 13A red single pole switched socket + neon - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618055
Eloe - 2 gang multistandard single pole switched socket + USB A+C - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618062
Eloe - 1 gang 2x2 Pole EURO-US socket - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618064
Eloe - 1 gang 2x2 Pole+e EURO-US socket - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618067
Eloe - 1 gang multistandard single pole switched socket - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618069
Eloe - 2 gang multistandard single pole switched socket - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618018
Eloe - 2 gang shaver socket - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618017
Eloe - 1 gang adaptator 1 x keystone - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618034
Eloe - 1 gang adaptator 2 x keystone - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618032
Eloe - 1 gang TV-R-SAT socket - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618038
Eloe - 1 gang TV female + sat socket - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Eloe
REF. 618026
Eloe - 1 gang single TV socket - F type - White
You can only compare 4 products, you must remove 1 to add this one