-
Number of phases
-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Nominal voltage
-
Number of units
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Type of switch
-
Rated voltage
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Type of connector
-
Nominal current
-
Nominal current
-
Suitable for pulse button
-
Power consumption
-
Nominal current
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Imprint/indication
-
Nominal current
-
Power consumption
-
Mounting direction
-
Material
-
Lockable
-
Protective contact
-
Support ring
-
Protective contact
-
Duct installation
-
Protective contact
-
Type of socket outlet
-
Type of socket outlet
-
Suitable for roller shutter switch
-
Protective contact
-
Support ring
-
Lockable
-
Type of socket outlet
-
Rated current
-
Type of current
-
Type of socket outlet
-
Material quality
-
With dust cover
-
Operating voltage
-
With dust cover
-
Floor box/subfloor mounted
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Operating voltage
-
Utilization
-
Utilization
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Number of socket outlets
-
Material quality
-
Category
-
Output voltage
-
Suitable for venetian-/roller shutter switch
-
Output voltage
-
Voltage reversible
-
Output voltage
-
Method of operation
-
Outlet direction
-
Max. output current
-
Number of active contacts (square)
-
Number of active contacts (square)
-
Nominal voltage low value
-
Dimensions glass fuse
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Surface mounting
-
Model
-
DAB+
-
Tap loss at 860 MHz
-
Model
-
In housing
-
Model
-
Tap loss at 860 MHz
-
Nominal voltage high value
-
Model
-
Model
-
Model
-
DAB+
-
Model
-
Model
-
Model
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Imprintable label
-
Number of ports USB-A
-
Mounting method
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Mounting method
-
Number of ports USB-A
-
Tap loss at 2150 MHz
-
In tube base housing
-
Degree of protection (NEMA)
-
Mounting method
-
Mounting method
-
Number of ports USB-C
-
Number of ports USB-C
-
With imprint
-
With imprint
-
Number of ports USB-C
-
Printed circuit board/module
-
Number of outlets
-
Number of outlets
-
Number of outlets
-
Number of outlets
-
Suitable for cable modem
-
Max. current rating of USB power supply
-
Current supply
-
With lighting
-
With lighting
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
With label space
-
Device width
-
Push button mode
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With strain relief
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Device height
-
Switching mode
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With manual radio transmitter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With radio coding device
-
Radio frequency band
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
With radio controlled push button
-
SAT frequency band
-
With complemantary luminous signal
-
Suitable for switch
-
Number of relays
-
Number of relays
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
Suitable for dimmer
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Suitable for venetian shutter switch
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Nominal current socket outlet
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Contact type
-
With miniature fuse
-
Isolated connections
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (round)
-
Eject-mechanism
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Shielded buses
-
Colour coding
-
Insulated mounting
-
Number of active contacts (flat)
-
With function lighting
-
Shielded housing
-
Luster terminal
-
With orientation lighting
-
Radio frequency
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Modulation
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Google Assistant
-
Rolling code system
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Height
-
Height
-
Wireless
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Power Delivery
-
Nominal voltage
-
USB Output Power
-
USB Output Power
-
USB Output Power
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Cable support
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
Arteor™ - USB charger 2mod 45W type C power delivery Magnesium
Arteor™ - USB charger 2mod 45W type C power delivery Champagne
Arteor™ - USB charger 2mod 45W type C power delivery Soft Aluminium
Arteor™ - USB charger 3mod 63W C+C power delivery White
Arteor™ - USB charger 3mod 63W C+C power delivery Magnesium
Arteor™ - USB charger 3mod 63W C+C power delivery Champagne
Arteor™ - USB charger 3mod 63W C+C power delivery Soft Aluminium
Arteor™ - Socket - 2 new RSA socket + 1 old RSA switched socket - Magnesium
Arteor™ - Socket with USB charger Type-A+C - 2 new RSA socket + 1 old RSA switched socket - Magnesium
Arteor™ - HD15 socket - preterminated - 1 module - White
Arteor™ - Female USB DATA amplifier - for data transfer - White - square version
Arteor™ - Display port socket - preterminated - 1 module - White
Arteor™ - 3.5mm Jack socket - preterminated - 1 module - White
Arteor™ - 2 x RCA socket - preterminated - 1 module - White
Arteor™ - USB female 2.0 socket - preterminated - with a 15 cm cord - 1 module - White
Arteor™ - HDMI socket - preterminated - 1 module - White
Arteor™ - 2 x RCA socket - 1 module - White
Arteor™ - 3 x RCA socket - 1 module - White
Arteor™ - USB female socket - 1 module - White
Arteor™ - HD15 + 3.5mm Jack socket - screw terminal connection - 1 module - White
Arteor™ - 3.5mm Jack socket - screw terminal connection - 1 module - White
Arteor™ - BNC 75 socket - 1 module - White
Arteor™ - 3-pole XLR socket - male - 2 modules - White
Arteor™ - 3.5mm Jack socket - solder connection - 1 module - White