-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Type of accessory/spare part
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Mounting direction
-
Accessory
-
Number of units horizontal
-
Material
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material
-
With nail
-
Construction type lens
-
Construction type lens
-
Construction type lens
-
Spare part
-
Number of units horizontal
-
Number of units horizontal
-
Number of units vertical
-
Material quality
-
Material quality
-
Material quality
-
Number of units vertical
-
Material quality
-
Mounting method of the module inserts
-
Number of units vertical
-
Number of units vertical
-
Hole diameter
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Width opening
-
Width opening
-
Width opening
-
Width opening
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Height opening
-
Number of modules vertical (module system)
-
Height opening
-
With mounting grid
-
Surface protection
-
Surface protection
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for subfloor installation duct box
-
With screws
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Suitable for wall duct
-
Suitable for built-in installation
-
Suitable for built-in installation
-
Type of fastening
-
Type of fastening
-
Suitable for mounting on DIN-rail 35 mm
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
With built-in installation box
-
RAL-number (similar)
-
With hinged lid
-
With hinged lid
-
Built-in height
-
Diameter bore hole (opening)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
Arteor™ - Plate - British std - square - 4 modules - gold brass
Arteor™ - Plate - British std - round - 3 modules - gold brass
Arteor™ - Plate - British std - square - 3 modules - gold brass
Arteor™ - Plate - British std - square - 3 modules 1-gang - gold brass
Arteor™ - Plate - BS - square - fused connection units - gold brass
Arteor™ - Plate - BS - square - switched sockets 2-gang - gold brass
Arteor™ - Plate - BS - square - switched sockets 1-gang - gold brass
Arteor™ - Plate - French/German std - square - 1 module - gold brass
Arteor™ - Plate - French/German std - round - 2 or 2 x 1 modules - gold brass
Arteor™ - Plate - French/German std - square - 2 modules - gold brass
Arteor™ - Plate - French/German std - round - 2 x 2 modules - gold brass
Arteor™ - Plate - French/German std - square - 2 x 2 modules - gold brass
Arteor™ - Plate - Italian/French/German std - square - 4 modules - gold brass
Arteor™ - Plate - Italian/French/German std - square - 6 modules - gold brass
Arteor™ - Plate - British std - square - 6 modules - gold brass
Arteor™ - Plate - Italian / US std - square - 1 module - gold brass
Arteor™ - Plate - Italian / US std - round - 2 modules - gold brass
Arteor™ - Plate - Italian / US std - square - 2 modules - gold brass
Arteor™ - Plate - Italian / US std - round - 3 modules - gold brass
Arteor™ - Plate - Italian / US std - square - 3 modules - gold brass
Arteor™ - Plate - French/German std - square - 1 module - White
Arteor™ - Plate - French/German std - square - 1 module - Graphite
Arteor™ - Plate - French/German std - square - 1 module - Mirror Black
Arteor™ - Plate - French/German std - square - 1 module - Mirror White