-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated current
-
Number of contacts as normally closed contact
-
Material quality
-
Hole diameter
-
Method of operation
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Contactless type
-
Number of rockers
-
Mechanical controllable
-
Number of rockers
-
With lighting
-
With lighting
-
Electronic controllable
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Imprint
-
Imprint
-
Type of fastening
-
Imprint
-
Imprint
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Number of poles
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Unlocking method
-
Unlocking method
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Connection type auxiliary circuit
-
Number of buttons
-
Number of buttons
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
Arteor™ - 1-way push-button - 1 module - White
Arteor™ - 2-way push-button - 1 module - White
Arteor™ - 2-way push-button - with locator - 1 module - White
Arteor™ - 2-way push-button - with label holder - 1 module - White
Arteor™ - 2-way push-button - 2 modules - White
Arteor™ - 2-way push-button - with locator - 2 modules - White
Arteor™ - Hotel bedroom call indicator - lamp+bell push - 2 modules - White
Arteor™ - 1-way push-button - 1 module - Magnesium
Arteor™ - Double push-button 10 A for direct control of a electric roller blinds motor - 2 modules - Alu
Arteor™ - Double push-button for electric roller blinds control - 2 modules - White
Arteor™ - Double push-button for electric roller blinds control - 2 mod - Magnesium
Arteor™ - Double push-button for curtain control - 6 A - 2 round modules - White
Arteor™ - Double push-button for curtain control - 10 A - 2 modules - White
Arteor™ - Double push-button for roller blinds control - 10 A - 2 round mod - White
Arteor™ - Double push-button for electric roller blinds control - 10A -2 mod -White
Arteor™ - Double push-button for electric roller blinds control - 10A - 2 mod -magn
Arteor™ - Double push-button for roller blinds control - 10 A - 2 round mod - magn
Arteor™ - 1-way push-button - 2 modules - Soft Alu
Arteor™ - 1-way push-button - 2 modules - Champagne
Arteor™ - 1-way push-button - with bell symbol - 1 module - Soft Alu
Arteor™ - 1-way push-button - with bell symbol - 1 module - Champagne
Arteor™ - 1-way push-button - with bell symbol - 2 modules - Soft Alu
Arteor™ - 1-way push-button - with bell symbol - 2 modules - Champagne
Arteor™ - 1-way push-button - with locator and bell symbol - 1 module - Soft Alu