-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Bus system KNX
-
Rated voltage
-
Number of contacts as change-over contact
-
Nominal voltage
-
Number of phases
-
Number of units
-
Lamp power
-
Nominal voltage
-
Type of switch
-
Transparent
-
Bus system KNX-RF (Radio Frequent)
-
Mounting direction
-
Sensor type
-
Equipped with 2
-
Suitable for pulse button
-
Nominal current
-
Imprint/indication
-
Lamp voltage
-
Lamp voltage
-
Lamp voltage
-
Nominal current
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Type of current
-
Bus system radio frequent
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Suitable for wall mounting
-
With DALI interface
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Suitable for roller shutter switch
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Protective contact
-
Lockable
-
Type of socket outlet
-
Material quality
-
Bus system LON
-
With connection cable
-
Constant light control
-
Number of socket outlets total
-
Operating voltage
-
Socket
-
Number of socket outlets
-
Method of operation
-
Push button switch
-
Method of operation
-
Bus system Powernet
-
HVAC-control
-
Method of operation
-
Suitable for venetian-/roller shutter switch
-
Method of operation
-
Push button switch
-
Technology
-
Number of channels
-
Other bus systems
-
Number of channels
-
Number of channels
-
Dimensions glass fuse
-
Forced switch on
-
Lamp shape
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Radio frequent bidirectional
-
Model
-
Forced switch off
-
Model
-
Model
-
In housing
-
Model
-
Halogen
-
Model
-
Surface protection
-
Mounting method
-
Mounting method
-
Flush-mounted radio transmitter
-
Mounting method
-
Flush-mounted radio transmitter
-
With LED indication
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Animal zone
-
In tube base housing
-
Degree of protection (NEMA)
-
Number of ports USB-A
-
With mounting plate
-
Surface mounted radio transmitter
-
With mounting plate
-
Surface mounted radio transmitter
-
Creep-under protection
-
Printed circuit board/module
-
Xenon
-
Krypton
-
Number of ports USB-C
-
Number of rockers
-
Current supply
-
Substation input
-
Current supply
-
Mechanical controllable
-
Number of rockers
-
Substation input
-
With bus connection
-
Number of rockers
-
Background monitoring
-
Temperature
-
Number of rockers
-
Number of inputs
-
Current supply
-
Number of inputs
-
Light value memory
-
Electronic controllable
-
Light value memory
-
Bus module detachable
-
Networkable
-
With lighting
-
With lighting
-
Device width
-
Device width
-
Keyboard protection cover
-
Applicable with button
-
Device width
-
Applicable with button
-
Scan angle
-
Device width
-
Max. number of devices per channel
-
Push button mode
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Applicable with movement sensor
-
Type of fastening
-
Type of fastening
-
Device height
-
Applicable with movement sensor
-
Number of socket outlets switchable
-
Optimum mounting height
-
Device height
-
Device height
-
Demounting protection
-
Switching mode
-
Type of fastening
-
Device height
-
Device depth
-
With manual radio transmitter
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Local operation/hand operation
-
Device depth
-
Device depth
-
Staircase light controller
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
Device depth
-
With radio coding device
-
Applicable with time switch/timer
-
Applicable with time switch/timer
-
Switching current (resistive)
-
Bridging switch
-
Updateable
-
With radio coding device
-
Suitable for pointer
-
Range
-
Applicable with transmission button
-
Number of poles
-
Applicable with transmission button
-
Max. reach sideways
-
With radio controlled push button
-
With Wi-Fi signal repeater
-
Applicable with infrared button
-
Max. presence range
-
Suitable for switch
-
Number of relays
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Suitable for dimmer
-
Max. number of venetian-blind outputs
-
Max. number of venetian-blind outputs
-
With enhanced contact protection
-
Label space/information surface
-
With switch function
-
Suitable for venetian shutter switch
-
Protocol
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Shortest switching interval
-
Provider dependent
-
RAL-number (similar)
-
Nominal current socket outlet
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Remote operation
-
Function lighting
-
Visualization
-
Supplied remote control
-
Random generator
-
Web-Server
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Switch capacity
-
Switch capacity
-
Response value sensitivity adjustable
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Radio interface
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Fault current protection
-
Switch capacity
-
Switch capacity
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Response value luminosity adjustable
-
Wiring system
-
IR interface
-
Switch capacity HVAC
-
With miniature fuse
-
Wiring system
-
Switch capacity HVAC
-
With signal unit
-
Astro program
-
Eject-mechanism
-
Number of active contacts (round)
-
Teach-function for response value luminosity
-
Number of active contacts (flat)
-
Insulated mounting
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Number of buttons
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Number of buttons
-
Dim function with dimmer basic element
-
Switching current for fluorescent lamps
-
With function lighting
-
Built-in width
-
With brightness sensor connection
-
Suitable for ceiling mounting
-
Connection cable length
-
Max. power
-
Heating switch
-
Radio frequency
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Modulation
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Google Assistant
-
Rolling code system
-
Special power supply
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Number of commands
-
Number of commands
-
Number of commands
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Max. switching power LED
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Built-in length
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Power Delivery
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Cable support
-
Auto switch
-
Cover
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Illumination
-
Product use function
-
Illumination
-
Illumination
-
Product use function
-
Product use function
-
Product use function
-
Product use function
Arteor™ - Double pole switch - 20 AX 250 V~ - round - 1 left module - Magnesium
Arteor™ - Double pole switch - 20 AX 250 V~ - round - 1 right module - Magnesium
Arteor™ - Double pole switch Arteor-with indicator- 20 AX 250 V~ -round- 1 left mod -magn
Arteor™ - Double pole switch Arteor-with indicator- 20 AX 250 V~-round- 1 right mod -magn
Arteor™ - 2-way double pole switch - 20 AX - 250 V~ - round - 2 modules - Magnesium
Arteor™ - 1-way double pole switch - 20 AX - 250 V~ - round - 2 modules - Magnesium
Arteor™ - 1-way double pole switch Arteor-with indicator- 20 AX 250 V~ -round- 2 mod-magn
Arteor™ - 1-way double pole switch Arteor- indicator+WATER HEATER mark.-20AX-round-2 mod-magn
Arteor™ - Intermediate switch - 10 AX 250 V~ - round - 2 modules - Magnesium
Arteor™ - 2-way switch - with indicator - 20 AX - 250 V~ - round - 2 modules -White
Arteor™ with Netatmo - Home/Away wireless master switch
Arteor™ with Netatmo - Wake Up/Sleep wireless switch
Arteor™ with Netatmo - Wireless light switch
Arteor™ with Netatmo - Home/Away wireless master switch
Arteor™ with Netatmo - Wake Up/Sleep wireless switch
Arteor™ - Wireless remote switch double light On/Off - White
Arteor™ - Wireless remote switch double light On/Off - Soft Alu
Arteor™ - Wireless remote switch double light On/Off - Magnesium
Arteor™ - Wireless remote switch double light On/Off - Champagne
Arteor™ with Netatmo - Wireless light switch
Arteor™ with Netatmo - Home/Away wireless master switch
Arteor™ with Netatmo - Wake Up/Sleep wireless switch
Arteor™ with Netatmo - Wireless light switch
Arteor™ with Netatmo - Home/Away wireless master switch