الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Bus system KNX
-
With manual transmitter
-
Assembly arrangement
-
Transparent
-
Bus system KNX-RF (Radio Frequent)
-
Suitable for built-in mounting
-
Transparent
-
Connection type connection 1
-
Wall-mounted transmitter
-
Power consumption
-
With light source
-
Material
-
Bus system radio frequent
-
Housing material
-
Suitable for number of light sources
-
Suitable for wall mounting
-
Housing material
-
Rated current
-
Suitable for labelling type
-
Window transmitter
-
Rated current
-
Monitoring equipment
-
Material quality
-
Bus system LON
-
Colour of light
-
Suitable for suspended mounting
-
Light sharing
-
Type of indicator
-
Operating voltage
-
Bus system Powernet
-
Voltage
-
Light outlet
-
With remote switch connection
-
Signal transmission
-
Method of operation
-
App control via Bluetooth
-
With flashlight
-
Other bus systems
-
Rated operating voltage
-
Suitable for light line configuration
-
Number of channels
-
Length
-
Connection type connection 2
-
Other bus systems
-
Number of channels
-
Dimming phase cut-on
-
With fixed symbol/imprint
-
Surface protection
-
Surface protection
-
Radio frequent bidirectional
-
Model
-
With light sensor
-
Model
-
Suitable for standby switching
-
Model
-
Model
-
Dimming phase cut-off
-
Mounting method
-
With exchangeable symbol
-
With LED indication
-
Mounting method
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With movement sensor
-
Mounting method
-
Nominal operation time
-
Width in number of modular spacings
-
Serial dimmer
-
Lamp holder
-
Application as button
-
Suitable for surface mounting
-
Number of digital inputs
-
Suitable for surface mounting
-
Connection 2
-
Number of digital inputs
-
Lamp type
-
With bus connection
-
Substation input
-
Substation input
-
Type of control gear
-
With bus connection
-
Lamp type
-
Bus module detachable
-
Light value memory
-
With control gear
-
Power supply system
-
Device width
-
Colour light source
-
Colour light source
-
Adjustable
-
Applicable with button
-
Number of outputs
-
Colour light source
-
Battery quality
-
Number of outputs
-
Device width
-
Colour light source
-
Device height
-
Material cover
-
Type of fastening
-
Material cover
-
Applicable with movement sensor
-
Applicable with movement sensor
-
Demounting protection
-
Type of fastening
-
Device depth
-
Local operation/hand operation
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with time switch/timer
-
Updateable
-
Height/depth
-
Type of grid
-
Applicable with transmission button
-
Applicable with transmission button
-
Range
-
Height/depth
-
Applicable with infrared button
-
Max. number of switching contacts
-
Max. number of switching contacts
-
Suitable for switch
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Power boost suitable
-
Power boost suitable
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Min. brightness controllable
-
Nominal current
-
Suitable for venetian shutter switch
-
Protocol
-
RAL-number (similar)
-
Suitable for indication element
-
Max. control current
-
Max. control current
-
Provider dependent
-
RAL-number (similar)
-
Different phases connectable
-
Visualization
-
Suitable for movement sensor
-
Web-Server
-
Max. lamp power
-
Parallel-service possible
-
Suitable for emergency lighting
-
Housing colour
-
Housing colour
-
Radio interface
-
Switch capacity
-
Housing colour
-
IR interface
-
Modular expandability
-
Output power
-
Output power
-
Output power
-
Built-in width
-
Suitable for ceiling mounting
-
No dim function
-
Protection class
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
Control voltage
-
IFTTT support available
-
Compatible with Casambi
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Nominal power inductive load
-
Nominal power capacitive load
-
Max. switching power LED
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Suitable for lamp power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Built-in height/depth
-
Built-in height/depth
-
Built-in height/depth
-
Rated ambient temperature according to IEC 62722-2-1
-
With air slots
-
Built-in length
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Remote opening of gate / Electric door opener
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
LEGRAND
Arteor™
REF. 572746
Illuminated sign Arteor - 1 W- 2-state LEDs green/red - 2 modules - champagne
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 572747
Illuminated sign Arteor - 0.2 or 1 W- blue LEDs - 2 modules - soft alu
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 572748
Illuminated sign Arteor - 0.2 or 1 W- blue LEDs - 2 modules - champagne
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 574080
Skirting light Arteor - standard - with LED 230 V - 2 modules - soft alu
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 574083
Skirting light Arteor - standard - with LED 230 V - 2 modules - champagne
You can only compare 4 products, you must remove 1 to add this one