-
Built-in diameter
-
Number of units
-
Assembly arrangement
-
Bus system KNX
-
Built-in diameter
-
Transparent
-
Sensor type
-
Sensor type
-
Mounting direction
-
Bus system KNX-RF (Radio Frequent)
-
Mounting direction
-
Material
-
With DALI interface
-
Suitable for wall mounting
-
With DALI interface
-
Bus system radio frequent
-
Material quality
-
Constant light control
-
With connection cable
-
Bus system LON
-
Constant light control
-
HVAC-control
-
Bus system Powernet
-
HVAC-control
-
Other bus systems
-
Surface protection
-
Forced switch off
-
Model
-
Model
-
Forced switch off
-
Model
-
Surface protection
-
Radio frequent bidirectional
-
Animal zone
-
Mounting method
-
Mounting method
-
Mounting height
-
Mounting height
-
Mounting method
-
Creep-under protection
-
Creep-under protection
-
Background monitoring
-
Substation input
-
Substation input
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
With bus connection
-
Temperature
-
Temperature
-
Networkable
-
Networkable
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Staircase light controller
-
Staircase light controller
-
Bridging switch
-
Bridging switch
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. presence range
-
Max. presence range
-
With cover frame
-
With cover frame
-
Surface finishing
-
Surface finishing
-
Max. reach frontally
-
Combination movement sensor/push button switch
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Combination movement sensor/push button switch
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
With duct entry
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
With cable entry
-
RAL-number (similar)
-
Remote operation
-
Remote operation
-
With screw gland entry
-
Supplied remote control
-
Supplied remote control
-
Response value sensitivity adjustable
-
Shock resistant
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
Operation mode switch
-
Response value luminosity adjustable
-
With signal unit
-
With signal unit
-
Teach-function for response value luminosity
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Switch-off delay self-learning
-
With orientation lighting
-
Connection cable length
-
Suitable for ceiling mounting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Switching power
-
Diameter
-
Diameter
-
Diameter
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Number of switching zones
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
With alarm function
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Auto switch
-
Auto switch
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Number of units
Mosaic™ - PIR 360° lighting sensor 2x12m - IP41 - ceiling mounting
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 10.587 GHz
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 10.525 GHz
Arteor Green Switch Magnesium passive infrared motion sensor (PIR)
Arteor Green Switch Magnesium dual technology presence sensor, passive infrared and ultrasound (PIR + US)
Arteor™ - KNX presence sensor - pir 180° - - White
Arteor™ - KNX presence sensor - pir 180° - - Magnesium
Surface-mounting box for false ceiling sensors
Fixing angled installation for surface mounting sensor
PIR compact sensor dali
PIR compact sensor 1-10V
PIR mini sensor 1-10V
PIR mid range sensor DALI
PIR mid range sensor 1-10V
PIR mid range sensor 2ch
Wireless motion sensor. Celiane with Netatmo white