-
Cover model
-
Construction type
-
Number of units
-
Construction type
-
Construction type
-
Assembly arrangement
-
Assembly arrangement
-
Type of accessory/spare part
-
Cover model
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Assembly arrangement
-
Number of units
-
Cover model
-
Construction type
-
Cover model
-
Transparent
-
Number of inlets
-
Mounting direction
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Mounting direction
-
Number of inlets
-
Number of contacts as normally open contact
-
Complete with socket
-
Rated control supply voltage AC 60 Hz
-
Accessory
-
Number of inlets
-
Mounting method box
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Suitable for modular domestic switching devices
-
Material
-
Material
-
Number of contacts as normally closed contact
-
With detachable clamps
-
Spare part
-
With connection space
-
Suitable for modular domestic switching devices
-
Number of units horizontal
-
Equipped with
-
Equipped with
-
Material quality
-
Material quality
-
Material quality
-
Voltage type for actuating
-
Type of device
-
Suitable for built-in installation box
-
Number of units vertical
-
Shape
-
Provided with revolving ring
-
Shape
-
Max. conductor cross section
-
Shape
-
Shape
-
Mounting track
-
Suitable for central conduit box
-
Number of modules horizontal (module system)
-
Tackable
-
Couplable
-
Length
-
Type of electric connection
-
Couplable
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Number of modules vertical (module system)
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Strain relief possibility
-
Model
-
With mounting grid
-
Surface protection
-
For tube diameter
-
Suitable for cable diameter
-
Mounting method
-
Mounting method
-
For tube diameter
-
Suitable for cable diameter
-
Mounting method
-
Mounting method
-
For tube diameter
-
Degree of protection (NEMA)
-
Suitable for cable diameter
-
For tube diameter
-
Mounting method installation unit
-
Suitable for cable diameter
-
With LED indication
-
For tube diameter
-
Mounting method
-
Mounting method
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Inlet from the rear
-
With screws
-
With screws
-
Inlet from the rear
-
With partition panel
-
Drive, polarization
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Suitable for subfloor installation duct box
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Suitable for wall duct
-
Suitable for built-in installation
-
Inner depth
-
Inner depth
-
Device width
-
Device width
-
Device width
-
Inner depth
-
Device width
-
Device width
-
Device width
-
Device width
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Explosion-tested version
-
Device height
-
Device height
-
Device height
-
For number of electric fittings
-
For number of electric fittings
-
Device depth
-
For number of electric fittings
-
For number of electric fittings
-
Device depth
-
For number of electric fittings
-
For number of electric fittings
-
For number of electric fittings
-
For number of electric fittings
-
Device depth
-
Device depth
-
Device depth
-
For number of electric fittings
-
For number of electric fittings
-
For number of electric fittings
-
For Ex-zone gas
-
Device depth
-
For number of electric fittings
-
Mounting switching equipment
-
Mounting switching equipment
-
With forced-guided contacts
-
For Ex-Zone dust
-
Type of housing feed-through
-
With cover frame
-
Number of non-adjustable device fixing lugs
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
Number of adjustable device fixing lugs
-
Housing feed-through by break-out opening
-
With duct entry
-
With duct entry
-
Housing feed-through by break-out opening
-
Housing feed-through by seal membrane
-
With cable entry
-
With cable entry
-
RAL-number (similar)
-
Housing feed-through by seal membrane
-
Circuit integrity
-
With screw gland entry
-
Housing feed-through by nozzle
-
Housing feed-through by nozzle
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Housing feed-through by step membrane
-
With hinged lid
-
Shock resistant
-
Transparent cover
-
Pipe locking
-
Cover attachment
-
Cover attachment
-
Cover attachment
-
Cover attachment
-
Pipe locking
-
Pipe locking optional
-
Castable
-
With casting compound
-
Sealable
-
Built-in width
-
Number of included spouts
-
Built-in height
-
With screening
-
With screening
-
Weatherproof
-
Compliant with BS 4662
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
Air tight
-
Air tight
-
Number of poles of the clamp
-
Number of poles of the clamp
-
Number of poles of the clamp
-
Clamp position fixed
-
Clamp position fixed
-
Luminaire hook mounting
-
Nozzle
-
Special application
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Model
-
Model
-
Number of units
-
Model
-
Model
-
Model
-
Number of units
-
Number of modules horizontal (module system)
Batibox - Flush mounting box - round 1 gang depth 40 mm - screws - masonry
Batibox - Flush mounting box - 3 gang German std - depth 40 mm - dry partitions
Batibox - Junction flush mounting box - 1 gang depth 40 mm - dry partitions
Batibox - Flush mounting box - 1 gang - depth 58 mm - concrete
Batibox - Flush-mounting box - with cover for strip light - masonry
Batibox - Flush mounting box - 3 gang German std - depth 50 mm - dry partitions
Batibox - Flush mounting box - 4 gang German std - depth 50 mm - dry partitions
Mosaic™ - Flush mounting box Batibox - 1 gang for 1 module - dry partitions
Batibox - Flush mounting box - 1 gang depth 40 mm - dry partitions
Mosaic™ - Flush mounting box Batibox - 1 gang for 1 module - masonry
Batibox - Flush mounting box - depth 50 mm - 142 x 142 mm - multi-material
Batibox - Flush mounting box - depth 50 mm - 213 x 142 mm - multi-material
Batibox - Flush mounting box - depth 50 mm - 2 x 10 modules - multi-material
Batibox - Flush mounting box - square 1 gang depth 40 mm - masonry
Mosaic™ - Flush mounting box Batibox - 3 modules /Vela - depth 40 mm - masonry
Batibox - Flush mounting box - square 1 gang depth 50 mm - masonry
Batibox - Flush mounting box - for shaver socket depth 50 mm - masonry
Batibox - Multimedia box - max. capacity 1 x 5 modules - dim. 142 x 142 mm
Mosaic™ - Flush-mounting box - for Vela/- 106x71 mm - 3 modules
Mosaic™ - Flush-mounting box Batik - for Vela/- 130x71 mm - 4 modules - masonry
Batibox - Junction box - with cover and screws - 85x85x40 mm - for masonry
Batibox - Junction box - with cover and screws - 120x120x40 mm - for masonry
Batibox - Junction box - with cover and screws - 165x115x40 mm - for masonry
Batibox - Multimedia box - max. capacity 2 x 5 modules - dim. 285 x 142 mm