-
Number of units
-
Assembly arrangement
-
Assembly arrangement
-
Number of units
-
Number of units
-
Transformer integrated
-
Type of accessory/spare part
-
Number of units
-
Mounting direction
-
Transparent
-
Mounting direction
-
Mounting direction
-
With integrated voltage decreasing resistor
-
Material
-
With nail
-
Suitable for modular domestic switching devices
-
Material
-
Suitable for modular domestic switching devices
-
With light source
-
Material quality
-
Mounting method of the module inserts
-
Material quality
-
With integrated diode
-
Voltage type for actuating
-
Suitable for built-in installation box
-
Shape
-
Shape
-
Shape
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Suitable for central conduit box
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Rated voltage Ue at AC 50 Hz
-
Rated voltage Ue at AC 50 Hz
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Rated voltage Ue at AC 60 Hz
-
Rated voltage Ue at AC 60 Hz
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for subfloor installation duct box
-
With screws
-
With screws
-
Lamp holder
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Lamp type
-
Suitable for mounting in round junction box 60 mm
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Colour light source
-
Device width
-
Colour light source
-
Colour light source
-
Device width
-
Device width
-
Device width
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With cover frame
-
Flush-mounted installation
-
With cover frame
-
Surface finishing
-
Surface finishing
-
With duct entry
-
With cable entry
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
With screw gland entry
-
Connection type auxiliary circuit
-
Number of modules (module system)
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Shock resistant
-
Shock resistant
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Supply current
-
Supply current
-
Frequency
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Cable support
-
Number of units
-
Number of units
-
Number of units
-
Number of units
Mosaic™ - Support - for italian type boxes - supplied with screws - 6 modules
Living Now - LED lamp 127V light red and green
Din-rail accessory for 2 module - modular device 17.5 mm
Soliroc™ - Surface mounting box - 1 gang - 110 x 110 x 45 mm
Soliroc™ - Surface mounting box - 2 gang - 110 x 181 x 45 mm
Mosaic™ - Surface-mounting box - 2x5, 2x2x2 modules / lighting env. cont.-depth 46mm
Mosaic™ - Surface-mounting box - 2x6, 2x8 or 2x3x2 modules - depth 46 mm
Mosaic™ - Surface-mounting box - 2 x 10 modules - depth 46 mm
Mosaic™ - Surface-mounting box - 2 modules - depth 30 mm
Mosaic™ - Surface-mounting box - 2 modules - depth 40 mm
Mosaic™ - Surface-mounting box - 5 or 2 x 2 vertical modules - depth 40 mm
Mosaic™ - Surface-mounting box - 3 x 2 vertical modules - depth 40 mm
Mosaic™ - Surface-mounting box - 10 or 4 x 2 horizontal modules - depth 40 mm
Mosaic™ - Surface-mounting box - 4,5 or 2 x 2 horizontal modules - depth 40 mm
Mosaic™ - Surface-mounting box - 6,8 or 3 x 2 horizontal modules - depth 40 mm
Mosaic™ - Surface-mounting box - 3 modules - depth 40 mm
Plexo™ - Surface mounting box IP 55 - for 20 A sockets 557 03/06/08
Surfacebox 2x4mod pvc w
Surfacebox 4x4mod pvc w
Surfacebox 3x4mod pvc w
Plexo™ - 1 gang box - 2 membrane glangs 1 entry - Anthracite
Plexo™ - 2 gang box horizontal and vertical - Anthracite
Plexo™ - 3 gang box horizontal and vertical - Anthracite
Plexo™ - 1 gang box - 2 membrane glangs 1 entry - Grey