الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Rated voltage
-
Nominal voltage
-
Rated control supply voltage AC 50 Hz
-
With manual transmitter
-
Bus system KNX
-
Nominal voltage
-
Nominal voltage
-
Primary voltage 1
-
Primary voltage 1
-
Assembly arrangement
-
Loudness
-
Number of contacts as normally open contact
-
Clamps
-
Transparent
-
Release characteristic
-
Imprint/indication
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Wall-mounted transmitter
-
Type of connector
-
Bus system KNX-RF (Radio Frequent)
-
Suitable for built-in mounting
-
Housing material
-
Type of current
-
Material
-
Wireless
-
Number of contacts as normally closed contact
-
With label area
-
With voice announcement function
-
Number of poles (total)
-
With light source
-
Window transmitter
-
Bus system radio frequent
-
Type of current
-
Suitable for number of light sources
-
Rated current
-
Rated current
-
Duct installation
-
Material quality
-
Hole diameter
-
Housing material quality
-
With tuner
-
Number of protected poles
-
Secondary voltage 1
-
Utilization
-
With dust cover
-
Floor box/subfloor mounted
-
Bus system LON
-
Colour of light
-
Voltage type for actuating
-
Nominal load current
-
Signal transmission
-
Category
-
Number of program memory positions
-
Bus system Powernet
-
Suitable for touch sensor connector for bus system
-
RDS
-
Nominal discharge surge current (8/20) (L-N)
-
Outlet direction
-
With terminal resistor
-
Other bus systems
-
Rated operation current Ie, 400 V
-
Surface protection
-
With frequency indication
-
Total discharge current (8/20) (L+N-PE)
-
Model
-
Connection system
-
Radio frequent bidirectional
-
With room temperature controller
-
Connection system
-
Monitoring window/light outlet
-
Surface mounting
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Electricity consumption
-
Electricity consumption
-
With LED indication
-
With LED indication
-
Mounting method
-
Rated power
-
Width in number of modular spacings
-
Rated power
-
Built-in battery
-
Ambient temperature during operating
-
Electricity consumption
-
Lamp holder
-
With anti-theft/dismantling protection
-
Suitable for surface mounting
-
Suitable for manual operation
-
Electricity consumption
-
Lamp type
-
Music capacity
-
Music capacity
-
With bus connection
-
Interface
-
Type of tone
-
With lighting
-
Voltage protection level L-PE/N-PE
-
Surface protection housing
-
Surface protection housing
-
Number of actuation points
-
Nominal voltage AC
-
Device width
-
Device width
-
Adjustable
-
With label space
-
Nominal voltage DC
-
Device height
-
Built-in transformer
-
Type of fastening
-
Suitable for mounting on PCB
-
Built-in transformer
-
Max. continuous voltage AC
-
Device depth
-
Device depth
-
Max. transmission range
-
Max. continuous voltage DC
-
Number of poles
-
Separate earthing connection
-
Number of auxiliary contacts as normally open contact
-
Height/depth
-
With complemantary luminous signal
-
Flush-mounted installation
-
Voltage protection level
-
With exchangeable lens/symbol
-
Suitable for switch
-
Number of auxiliary contacts as normally closed contact
-
Suitable for degree of protection (IP)
-
Voltage protection level L-N
-
Surface finishing
-
Concurrently switching neutral conductor
-
Modular version
-
Suitable for dimmer
-
Suitable for degree of protection (IP)
-
Unlocking method
-
Unlocking method
-
Unlocking method
-
Suitable for venetian shutter switch
-
RAL-number (similar)
-
Category type 3
-
Suitable for indication element
-
Mounting method shielding connection
-
RAL-number (similar)
-
Connection type auxiliary circuit
-
Number of modules (module system)
-
Number of modules (module system)
-
With interference suppressor filter
-
Suitable for movement sensor
-
Supplied remote control
-
Housing colour
-
Connectable conductor cross section solid-core
-
Mechanical coding
-
With IR sensor
-
Colour coding
-
Shielded housing
-
Number of buttons
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
Compatible with Apple HomeKit
-
Signalling at the device
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
With display
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Built-in height/depth
-
Operation by Bluetooth
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Loudness setting
-
Addressable
-
Number of ringtones
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Connected object
-
Operating method
-
Programming way
-
Programmable
-
Terminal type
LEGRAND
Mosaic™
REF. 077638L
Mosaic™ - 25 W mobile power stick for wireless charger
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 077639L
Mosaic™ - 100 W mobile power stick for wireless chargers
You can only compare 4 products, you must remove 1 to add this one