-
Number of units
-
Number of units
-
Number of units
-
Assembly arrangement
-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Type of accessory/spare part
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of contacts as change-over contact
-
Transparent
-
Mounting direction
-
Mounting direction
-
Mounting direction
-
Imprint/indication
-
Accessory
-
Number of contacts as normally open contact
-
Mounting method box
-
Material
-
Number of units horizontal
-
Material
-
Number of units horizontal
-
With nail
-
Number of units horizontal
-
Material
-
Support ring
-
Number of units horizontal
-
Number of units horizontal
-
With label area
-
Rated current
-
Number of units horizontal
-
Number of units horizontal
-
Spare part
-
Scannable symbol/barrier free
-
Construction type lens
-
Number of contacts as normally closed contact
-
With connection space
-
Number of units vertical
-
Material quality
-
Material quality
-
Material quality
-
Mounting method of the module inserts
-
Material quality
-
Number of units vertical
-
Material quality
-
With dust cover
-
Number of units vertical
-
Number of units vertical
-
Utilization
-
Utilization
-
Mounting method of the module inserts
-
Number of units vertical
-
Type of device
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Suitable for touch sensor connector for bus system
-
Push button switch
-
Method of operation
-
Number of modules horizontal (module system)
-
Method of operation
-
Mounting track
-
Width opening
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Outlet direction
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Height opening
-
With mounting grid
-
Surface protection
-
Surface protection
-
With mounting grid
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Monitoring window/light outlet
-
Surface protection
-
Model
-
Model
-
Strain relief possibility
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method installation unit
-
Suitable for subfloor installation duct box
-
With screws
-
With screws
-
With imprint
-
With mounting plate
-
Contactless type
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Suitable for wall duct
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Suitable for built-in installation
-
Suitable for built-in installation
-
With lighting
-
Device width
-
Device width
-
Type of fastening
-
Type of fastening
-
Device height
-
Type of fastening
-
With strain relief
-
Imprint
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Device depth
-
Number of poles
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
With exchangeable lens/symbol
-
With complemantary luminous signal
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With built-in installation box
-
Number of modules (module system)
-
Function lighting
-
With hinged lid
-
With hinged lid
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Luster terminal
-
Built-in height
-
Heating switch
-
Diameter bore hole (opening)
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Diameter bore hole (opening)
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Connection type
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Illumination
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
Arteor™ - 2 gang plate for connected BS13 socket - Soft Alu
Arteor™ - 2 gang plate for connected BS13 socket - Graphite
Arteor™ - 2 gang plate for connected BS13 socket - Magnesium
Arteor™ - 2 gang plate for connected BS13 socket - Champagne
Arteor™ - 2 gang plate for connected BS13 socket - Dark Bronze
Arteor™ - 2 gang plate for connected BS13 socket - Mirror White
Arteor™ - 2 gang plate for connected BS13 socket - Mirror Black
Arteor™ - 2 gang plate for connected BS13 socket - Metal Brushed - Stainless Steel
Arteor™ - 2 gang plate for connected BS13 socket - Metal Brushed - Gold Brass
Arteor™ - 2 gang plate for connected BS13 socket - Metal Brushed - Pink Champagne
Arteor™ - 2 gang plate for connected BS13 socket - Metal Brushed - Black
Arteor™ - 2 gang plate for connected BS13 socket - Metal Reflective - Stainless Steel
Arteor™ - 2 gang plate for connected BS13 socket - Metal Reflective - Black
Arteor™ - 2 gang plate for connected BS13 socket - Metal Reflective - Gold Brass
Arteor™ - 2 gang plate for connected BS13 socket - Wood Grey - Oak
Arteor™ - 2 gang plate for connected BS13 socket - Signature - Cube
Galion - 2 gangs plate kit support - Matt Black
Galion - 4 gangs plate kit support - Matt Black
Galion - 5 gangs plate kit support - Matt Black
Mallia Senses - 2 gang 2 modules Arteor mechanisms adapter - Matt Black
Mallia Senses - 2 gang plate kit support - Matt White
Mallia Senses - 3 gang plate kit support - Matt White
Mallia Senses - 4 gang plate kit support - Matt White
Mallia Senses - 2 gang plate kit support - Matt Black