-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Number of phases
-
Assembly arrangement
-
Imprint/indication
-
Transparent
-
Mounting direction
-
Imprint/indication
-
Nominal current
-
Material
-
With label area
-
Scannable symbol/barrier free
-
Material
-
Number of units horizontal
-
Rated current
-
Number of units horizontal
-
Rated current
-
Lockable
-
Protective contact
-
Protective contact
-
Material quality
-
Utilization
-
Number of units vertical
-
Material quality
-
Material quality
-
Rated fault current
-
Suitable for touch sensor connector for bus system
-
Push button switch
-
Method of operation
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Surface protection
-
Monitoring window/light outlet
-
With mounting grid
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Suitable for subfloor installation duct box
-
With mounting plate
-
Number of ports USB-C
-
Suitable for wall duct
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Suitable for wall duct
-
Number of rockers
-
Suitable for built-in installation
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With exchangeable lens/symbol
-
Flush-mounted installation
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Fault current protection
-
Wiring system
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
With function lighting
-
With orientation lighting
-
Built-in height
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Frequency
-
Type of lighting
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Cover
-
Connected object
-
Illumination
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
Living Now - cov. German-Italian standard socket P30, French, with flap, 2 modules, sand
Living Now - cov. German-Italian standard socket P30, French, with flap, 2 modules, white
Living Now - cover French standard socket + USB type C, 2 modules, black
Living Now - cover multistandard socket,2 modules, Black
Living Now - cover multistandard socket,2 modules, Sand
Living Now - German-Italian standard socket P40, 16 A, 2 modules, red
Arteor™ - Plate - BS - square - for switched sockets 1-gang - White
Arteor™ - Plate - BS - square - for switched sockets 1-gang - Graphite
Arteor™ - Plate - BS - square - for switched sockets 1-gang - Mirror Black
Arteor™ - Plate - BS - square - for switched sockets 1-gang - Mirror White
Arteor™ - Plate - BS - square - for switched sockets 1-gang - stainless style
Arteor™ - Plate - BS - square - for switched sockets 2-gang - White
Arteor™ - Plate - BS - square - for switched sockets 2-gang - Graphite
Arteor™ - Plate - BS - square - for switched sockets 2-gang - Mirror Black
Arteor™ - Plate - BS - square - for switched sockets 2-gang - Mirror White
Arteor™ - Plate - BS - square - for switched sockets 2-gang - stainless style
Living Now - cov. Italian standard socket, 1 module, red
Living Now - cov. German-Italian standard P40 socket, 2 modules, red
Living Now - cov. German-Italian standard P40 socket, 2 modules, sand
Living Now - cov. German-Italian standard socket P30, French, torch, 2 modules, sand
Living Now - cov. German-Italian standard P40 socket, 2 modules, white
Living Now - cov. German-Italian standard socket P30, French, torch, 2 modules, white
Arteor™ - Dedicated plate for trunking - for 1-gang 13 A switched socket - White
Arteor™ - Dedicated plate for trunking - for 2-gang 13 A switched socket - White