-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Type of connector
-
Type of connector
-
Transparent
-
Type of connector
-
Duct installation
-
Duct installation
-
With dust cover
-
Floor box/subfloor mounted
-
Floor box/subfloor mounted
-
With dust cover
-
Category
-
Category
-
Category
-
Category
-
Outlet direction
-
With terminal resistor
-
Special tool necessary
-
Outlet direction
-
Surface mounting
-
Model
-
Suitable for round cable
-
Surface mounting
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Mounting method
-
Mounting method
-
Suitable for solid conductors
-
Suitable for litz wire conductor
-
With label space
-
Device width
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Separate earthing connection
-
Separate earthing connection
-
Flush-mounted installation
-
Compatible with third-party covers
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Mechanical coding
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded housing
-
Shielded housing
-
Screened
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
Arteor™ - RJ45 socket category 6 shielded STP 1 module - Magnesium
Arteor™ - RJ45 socket - category 6A STP + controlled access -2 modules - Magnesium with red shutter
Arteor™ - RJ45 socket - category 6A STP - 1 module - Magnesium with orange shutter
Arteor™ - RJ45 socket - category 6A STP - 1 module - Magnesium with green shutter
Mosaic™ - RJ45 socket category 6A STP 1 module aluminium
Mosaic™ - RJ45 socket category 6A STP 2 modules aluminium
Arteor™ - RJ45 socket - category 6A STP - 1 module - Magnesium
Mosaic™ - RJ45 socket inclined 45° category 6 STP 2 modules white
Mosaic™ - RJ45 socket inclined 45° category 6A STP 2 modules white
Mosaic™ - RJ45 socket category 6A STP 2 modules white with green shutter
Mosaic™ - RJ45 socket category 6A STP 2 modules white with orange shutter
Mosaic™ - RJ45 socket category 6 shielded STP 1 module white
Mosaic™ - RJ45 socket category 6 shielded STP 2 modules white
Mosaic™ - RJ45 socket category 6A STP 1 module white
Mosaic™ - RJ45 socket category 6A STP 2 modules white
Mosaic™ - RJ45 socket category 6 STP shielded 1 module white antimicrobial
Mosaic™ - RJ45 socket category 6A STP 1 module white antimicrobial
Arteor™ - RJ45 socket category 6A STP 1 module square - Soft Alu
Arteor™ - RJ45 socket category 6A STP 1 module - Soft Alu with orange shutter
Arteor™ - RJ45 socket category 6A STP 1 module - Champagne with orange shutter
Arteor™ - RJ45 socket category 6A STP 1 module - Soft Alu with green shutter
Arteor™ - RJ45 socket category 6A STP 1 module - Champagne with green shutter
Arteor™ - RJ45 socket category 6A STP with controlled access 2 modules - Soft Alu with red shutter
Arteor™ - RJ45 socket category 6A STP 1 module square - Champagne