-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Transparent
-
Type of connector
-
Duct installation
-
Duct installation
-
With dust cover
-
Floor box/subfloor mounted
-
Floor box/subfloor mounted
-
With dust cover
-
Category
-
Category
-
Outlet direction
-
With terminal resistor
-
Outlet direction
-
Outlet direction
-
Special tool necessary
-
Surface mounting
-
Surface mounting
-
Model
-
Suitable for round cable
-
Mounting method
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Mounting method
-
Suitable for solid conductors
-
Suitable for litz wire conductor
-
With label space
-
Device width
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Separate earthing connection
-
Separate earthing connection
-
Flush-mounted installation
-
Flush-mounted installation
-
Compatible with third-party covers
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Mechanical coding
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Shielded housing
-
Screened
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
Mosaic™ - RJ45 socket category 5e FTP 1 module aluminium
Mosaic™ - RJ45 socket category 5e FTP 2 modules aluminium
Mosaic™ - RJ45 socket category 6 FTP 1 module aluminium
Mosaic™ - RJ45 socket category 6 FTP 2 modules aluminium
Mosaic™ - RJ45 socket for snap-on columns and mini-columns category 6 FTP 2 modules aluminium
Plexo™ - Socket RJ45 IP66 IK08 category 6 FTP
Mosaic™ - RJ45 socket inclined 45° category 6 FTP 2 modules white
Mosaic™ - Double RJ45 socket inclined 45° category 6 FTP 2 modules white
Mosaic™ - RJ45 socket category 6 FTP 2 modules white with green shutter
Mosaic™ - RJ45 socket category 6 FTP 2 modules white with orange shutter
Mosaic™ - RJ45 socket with retractable cord 0.9m category 6 FTP 4 modules white
Mosaic™ - Double RJ 45 socket category 5e FTP Soluclip accessory 3 modules white
Mosaic™ - Double RJ 45 socket category 6 FTP Soluclip accessory 3 modules white
Mosaic™ - RJ45 socket category 5e FTP 1 module white
Mosaic™ - RJ45 socket category 5e FTP 2 modules white
Mosaic™ - RJ45 socket category 6 FTP 1 module white
Mosaic™ - RJ45 socket category 6 FTP 2 modules white
Mosaic™ - RJ45 socket category 6 FTP 1 module white antimicrobial
Plexo™ - RJ 45 socket category 6 FTP IP55 with closed shutter IK07 Grey mechanism
Mosaic™ - Socket RJ45 category 6 FTP 1 module mat black
Mosaic™ - Socket RJ45 category 6 FTP 2 modules mat black
Mosaic™ - RJ45 socket Cat 6A FTP 2 modules mat black
Living Now - RJ45 socket tool-less FTP category 6 black
Living Now - RJ45 Socket tool-less FTP category 6 white