-
Built-in diameter
-
Bus system KNX
-
Transparent
-
Sensor type
-
Sensor type
-
Suitable for built-in mounting
-
Sensor type
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
Material
-
With DALI interface
-
Suitable for wall mounting
-
With light source
-
Housing material
-
With DALI interface
-
Bus system radio frequent
-
Suitable for wall mounting
-
Material quality
-
Constant light control
-
With connection cable
-
Constant light control
-
Bus system LON
-
HVAC-control
-
Bus system Powernet
-
HVAC-control
-
Forced switch on
-
Other bus systems
-
Forced switch on
-
Forced switch off
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Radio frequent bidirectional
-
Forced switch off
-
Animal zone
-
Mounting method
-
Mounting method
-
Mounting height
-
Mounting method
-
Mounting method
-
Creep-under protection
-
Creep-under protection
-
Suitable for surface mounting
-
Background monitoring
-
Substation input
-
Temperature
-
Substation input
-
Temperature
-
Temperature
-
Lamp type
-
Temperature
-
Temperature
-
Temperature
-
With bus connection
-
Temperature
-
Networkable
-
Networkable
-
Scan angle
-
Scan angle
-
Adjustable
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Staircase light controller
-
Staircase light controller
-
Bridging switch
-
Bridging switch
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Height/depth
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Height/depth
-
Max. presence range
-
Max. presence range
-
Surface finishing
-
Max. reach frontally
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Combination movement sensor/push button switch
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Combination movement sensor/push button switch
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Remote operation
-
Remote operation
-
Supplied remote control
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
Operation mode switch
-
Response value luminosity adjustable
-
With signal unit
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Switch-off delay self-learning
-
Built-in width
-
With orientation lighting
-
Connection cable length
-
Suitable for ceiling mounting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Max. switching power LED
-
Switching power
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switch-off delay
-
Switching-on delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Suitable for C-load
-
Number of switching zones
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Min. starting current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
With alarm function
-
With alarm function
-
With acoustic sensor
-
Built-in length
-
Operation by Bluetooth
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Auto switch
-
Auto switch
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
Mallia Senses - 1 gang infrared movement detector with neutral - 400 watts - Brushed Aluminium
Mallia Senses - 1 gang infrared movement detector without neutral - 200 watts - Brushed Aluminium
Mallia Senses - 1 gang infrared movement detector with neutral - 400 watts - Brushed Black
Mallia Senses - 1 gang infrared movement detector without neutral - 200 watts - Brushed Black
Mosaic™ - PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - white - blister
Mosaic™ - PIR 270° lighting sensor 18m - IP55 - surface wall or ceiling mounting
140° motion sensor - IP41 - 8 m - surface-mounting - PIR technology - blister
360° motion sensor - IP55 - 8 m - surface-mounting - PIR technology - blister
Mosaic™ - PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - grey
PIR 360° motion sensor Ø8m with directional head - IP 55 - surface wall or ceiling mounting - white
Mosaic™ - Illuminated obstacle indicator - 2 modules - white
Living Now - passive IR switch 2 wires 2 modules
Living Now - 3 wire passive IR switch 1 module
Living Now - passive IR switch 3 wires 2 modules
PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
PIR ceiling-mounting Lighting Management DALI dimming sensor for 1 circuit - 360°
PIR ceiling-mounting Lighting Management ON/OFF presence sensor for 1 circuit - 360°
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 9.900 GHz
PIR IP65 batten-mounting Lighting Management sensor for 1 circuit - 360°
PIR IP40/IP65 ceiling-mounting Lighting Management sensor for 1 circuit - 360°
Mosaic™ - KNX presence sensor - pir 180° - - white
Mosaic™ - PIR high density 360° lighting sensor Ø8m - IP42 - ceiling mounting
Mosaic™ - PIR 360° lighting sensor Ø8m - IP41 - ceiling mounting
Mosaic™ - PIR 360° lighting sensor 2x12m - IP41 - ceiling mounting