-
Bus system KNX
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
For venetian blinds
-
Assembly arrangement
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
For roller blinds
-
Type of current
-
Bus system radio frequent
-
Material
-
Rated current
-
For awnings
-
Rated current
-
Bus system LON
-
Material quality
-
Material quality
-
Bus system Powernet
-
Method of operation
-
Method of operation
-
Other bus systems
-
Radio frequent bidirectional
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Mounting method
-
With LED indication
-
Flush-mounted radio transmitter
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Flush-mounted radio transmitter
-
Mounting method
-
With electrical locking
-
Surface mounted radio transmitter
-
Surface mounted radio transmitter
-
With mechanical locking
-
With bus connection
-
Current supply
-
Mechanical controllable
-
Number of inputs
-
Number of inputs
-
Current supply
-
Bus module detachable
-
Electronic controllable
-
Keyboard protection cover
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Type of fastening
-
With manual radio transmitter
-
Local operation/hand operation
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With radio coding device
-
Switching current (resistive)
-
Range
-
Number of poles
-
Surface finishing
-
Max. number of venetian-blind outputs
-
Suitable for degree of protection (IP)
-
Max. number of venetian-blind outputs
-
Suitable for degree of protection (IP)
-
With switch function
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of buttons
-
Number of buttons
-
Radio frequency
-
Compatible with Apple HomeKit
-
Rolling code system
-
Compatible with Google Assistant
-
Rolling code system
-
Code length (Bit)
-
Compatible with Amazon Alexa
-
Number of commands
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Max. switching power
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack2)
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Product use function
Wireless curtain/roller blind switch 1gang Mallia Senses - silver
Wireless curtain/roller blind switch 1gang Mallia Senses - white
Wired curtain/roller blind 2gang switch with neutral Mallia Senses - black
Wired curtain/roller blind 2gang switch with neutral Mallia Senses - silver
Wired curtain/roller blind 2gang switch with neutral Mallia Senses - white
Wired curtain/roller blind 1gang switch with neutral Mallia Senses - black
Wired curtain/roller blind 1gang switch with neutral Mallia Senses - silver
Wired curtain/roller blind 1gang switch with neutral Mallia Senses - white
Living Now- Hotel dual key changeover switch, 10A, 1 module
Arteor™ with Netatmo - Connected roller shutter switch
Arteor™ with Netatmo - Connected roller shutter switch
Arteor™ with Netatmo - Connected roller shutter switch
Arteor™ with Netatmo - Connected roller shutter switch
Arteor™ with Netatmo - Roller shutter wireless switch
Arteor™ with Netatmo - Roller shutter wireless switch
Arteor™ with Netatmo - Roller shutter wireless switch
Arteor™ with Netatmo - Roller shutter wireless switch
Arteor™ - Wireless batteryless shutter control White
Arteor™ - Wireless batteryless shutter control - Soft Alu
Arteor™ - Wireless batteryless shutter control - Magnesium
Arteor™ - Wireless batteryless shutter control - Champagne
2m push for shutters mat blk
Living Now - Double pushbutton interlocked 2 NO, 10A, 1 module buttons, not lightable
Living Now - dual key changeover switch 1-0-2 10A, 1 module