الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Lamp power
-
Transformer integrated
-
Assembly arrangement
-
Nominal voltage
-
Number of units
-
Lamp power
-
Assembly arrangement
-
Rated voltage
-
Function
-
Nominal voltage
-
Lamp power
-
Nominal voltage
-
Assembly arrangement
-
Lamp power
-
Transparent
-
Type of covering
-
Lamp voltage
-
Nominal current
-
With integrated voltage decreasing resistor
-
Mounting direction
-
Nominal current
-
Lamp voltage
-
Nominal current
-
Lamp voltage
-
Suitable for built-in mounting
-
Nominal current
-
Material
-
With light source
-
With light source
-
Rated current
-
Housing material
-
Power factor
-
Material
-
Type of current
-
Rated current
-
Number of units horizontal
-
Suitable for labelling type
-
Monitoring equipment
-
Suitable for wall mounting
-
Suitable for number of light sources
-
Material quality
-
Colour of light
-
Socket
-
With integrated diode
-
Material quality
-
Number of units vertical
-
Voltage type for actuating
-
Type of indicator
-
Socket
-
Colour rendering index CRI
-
Suitable for suspended mounting
-
Light sharing
-
Method of operation
-
Light outlet
-
Technology
-
Technology
-
Number of modules horizontal (module system)
-
With remote switch connection
-
With pictogram
-
Output voltage
-
Dimming phase cut-on
-
Length
-
With flashlight
-
Lamp shape
-
Lamp shape
-
Rated voltage Ue at AC 50 Hz
-
Length
-
Number of modules vertical (module system)
-
Dimensions glass fuse
-
Suitable for light line configuration
-
Rated voltage Ue at AC 50 Hz
-
Length
-
Surface protection
-
Model
-
Dimming 1-10 V
-
Dimming phase cut-off
-
Halogen
-
With fixed symbol/imprint
-
Rated voltage Ue at AC 60 Hz
-
With fixed symbol/imprint
-
With mounting grid
-
With light sensor
-
Rated voltage Ue at AC 60 Hz
-
Model
-
Mounting method
-
Dimming DALI
-
Mounting method
-
Degree of protection (NEMA)
-
With exchangeable symbol
-
Total length
-
Mounting method
-
Mounting method
-
Total length
-
Mounting method
-
Mounting method
-
Suitable for continuous circuit
-
Nominal operation time
-
Recognition distance
-
Total length
-
With movement sensor
-
Rated voltage Ue at DC
-
Lamp holder
-
Contactless type
-
Light distributor
-
Dimming DSI
-
Suitable for surface mounting
-
Xenon
-
Krypton
-
Application as button
-
Suitable for subfloor installation duct box
-
Lamp holder
-
Lamp type
-
Dimming Touch and Dim
-
Type of control gear
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Lamp type
-
Suitable for wall duct
-
Type of control gear
-
Type of control gear
-
With lighting
-
Dimming with push-button
-
With control gear
-
Suitable for built-in installation
-
Power supply system
-
Surface protection housing
-
With control gear
-
Device width
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Colour light source
-
Adjustable
-
Adjustable
-
Device width
-
Colour light source
-
Battery quality
-
Device width
-
Colour light source
-
Type of fastening
-
Device height
-
Imprint
-
Dimming 0-10 V
-
Material cover
-
Type of fastening
-
Type of fastening
-
Device height
-
Type of fastening
-
Material cover
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
Suitable for pointer
-
Suitable for pointer
-
Number of poles
-
Dimming DMX
-
Height/depth
-
Height/depth
-
Average nominal lifespan
-
Suitable for round flashing luminaire
-
Height/depth
-
Height/depth
-
Type of grid
-
With complemantary luminous signal
-
Flush-mounted installation
-
Number of lighting heads
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Dimming potentiometer (integrated)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Nominal current
-
Dimming LineSwitch
-
Colour temperature
-
Colour temperature
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
Dimming mains voltage modulation
-
Number of modules (module system)
-
Number of modules (module system)
-
Connection type auxiliary circuit
-
Connection type auxiliary circuit
-
With hinged lid
-
Supplied remote control
-
Housing
-
Colour consistency (McAdam ellipse)
-
Housing colour
-
Housing colour
-
Housing colour
-
Max. lamp power
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Suitable for emergency lighting
-
Max. lamp power
-
Suitable for constant current
-
Dimming programmable
-
Suitable for constant voltage
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Suitable for outdoor use
-
Output current
-
Suitable for DC-voltage (primary side)
-
Dimming Zigbee
-
Built-in width
-
Built-in width
-
Built-in width
-
Output power
-
Built-in height
-
Suitable for ceiling mounting
-
No dim function
-
Protection class
-
Compatible with Apple HomeKit
-
Dimming DALI-2
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Constant light output (CLO)
-
Constant light output (CLO)
-
Beam angle
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Emergency power supply integrated
-
Photobiological safety according to EN 62471
-
Suitable for lamp power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Conductor cross section
-
Built-in height/depth
-
Built-in height/depth
-
Rated ambient temperature according to IEC 62722-2-1
-
With air slots
-
Built-in length
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Frequency
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
With socket outlet
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable tie suitable with
-
Auto switch
-
Control mode
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Number of units
-
Number of modules horizontal (module system)
LEGRAND
Mosaic™
REF. 067663
Mosaic™ - Green light for socket outlets - 230 V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Synergy™
REF. 735030
Synergy™ - Fuse carrier Grid module - 13 A - 250 V~ - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Synergy™
REF. 735130
Synergy™ - Fuse carrier Grid module - 13 A - 250 V~ - anthracite
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 680632
Plexo™ - Support frame 55 - for Mosaic/Vela 3 mod - IP 55 - with membrane - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 680633
Plexo™ - Support frame 55 - for Mosaic/Vela 3 mod - IP 55 - with membrane - Grey
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 067689L
Locator light easyled 12/24/48V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 067687L
Indicator light easyled 12/24/48V
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4381
Living Now - Safety LED lamp built-in, 1 module
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 067688L
Locator light easyled distributed phase 230V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069495L
Plexo™ - 12-24-48V light
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069496L
Plexo™ - locator light 230V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069498L
Plexo™ - indicator light 230V
You can only compare 4 products, you must remove 1 to add this one